radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection and Night Light, White
2097NTLTRW
radiant Collection
radiant 20A Tamper Resistant Self Test GFCI Outlet with Night Light is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$34.15 USD
Ideal for replacing outlets by kitchen or bathroom sinks, this combination device from the radiant® Collection includes a tamper-resistant GFCI outlet paired with a sealed, built-in LED light which automatically turns on in the dark for easier nighttime navigation. Designed for safety, this self-testing GFCI outlet complies with National Electrical Code and makes trips easier to recognize and fix than GFCI breaker alternatives, thanks to accessible indicator light and reset button right on the outlet. 20A outlets are ideal for use with larger appliances, as well as to meet regional requirements (Chicago, Canada).
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
- Features durable, high-impact resistant thermoplastic construction.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | Nightlight | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant | ||
Application Sector | Residential/Commercial | ||
Standard | cULus, UL Listed, FSUL | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Interrupt Rating | 4 A | ||
Frequency Rating | 60 Hz | ||
Trip Range | 5±1 mA | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-20R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Environmental Conditions | 95% Humidity, UL 94 V2 |
Resources
Guide Form Specifications
Brochure
Supporting Document
Instruction Sheet
Installation Instructions
Premium Content
Reviews
Rated 5 out of
5
by
Satisfied DIYer from
Best GFCI Outlet I've Found
Easy to install, very clear instructions, looks great...and the night light is an excellent feature
Date published: 2021-05-02
Rated 4 out of
5
by
Stereo Phonic from
Nice upgrade
Three months use after bathroom renovation. Night light begins to blink annoyingly after a time. Testing and resetting the GFCI seems to fix. Documentation fails to mention this.
Date published: 2019-03-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this come with the plate around the outlet too? Or is that separate?
BUT it does come with the the TP Nylon decorator style wall-plate.
Date published: 2024-01-29
This says it can be used with your screwless cover plate. Can a standard cover plate with exposed screws also be used with this outlet
Hello,
The 2097NTLTRW can be used with a traditional decorator wall plate.
Best Regards,
Technical Support
Date published: 2024-01-05
Can the night light be turned off? Does the outlet have adjustable intensity settings for the night light?
The GFCI Nighlight can not be turn off or disabled but it will adjust the intensity on it's own. The darker the area gets, the brighter the light level will be.
KELVIN - the LED we use has a "typical" color temperature of 10K,with a minimum of 8K.
LUMENS output max - 30 lumens
Date published: 2022-07-18
How can I locate a dark bronze 20 Amp GFCI?
The model number for the 20A GFCI is 2097TRDBCC4 and are currently in stock. They can be purchased through are Legrand retailer or distributor:
https://www.legrand.us/where-to-buy.aspx
Date published: 2020-09-21
Is it Ok to use this in an area that is dark all the time? (24/7 light)
Yes, the Nightlight has a minimal wattage draw and the LED has average 20 year life expectancy.
Date published: 2020-01-21
What is the color temperature of the night light?
The Light temperature of this item is 6000°K
Date published: 2019-07-22
How bright is the nightlight? What LED wattage equivalent?
The night light output is 30 Lumens
Date published: 2018-10-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4WCC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
$43.45