radiant® Outlet, Gray
885GRY
radiant Collection
radiant 15A Duplex Outlet is rated
out of
5 by
21.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$2.70 USD
Take a step up from the standard. This duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor, Residential | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 4.2 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125 V | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Guide Form Specifications
Supporting Document
Installation Instructions
Cutsheet
Product Environmental Profile
Premium Content
Reviews
Rated 2 out of
5
by
Anonymous from
Good receptacle, but diaappointed
I bought several of these to compliment the backsplash because of the Graphite color, a dark grey matte finish. A good receptacle. The disappointment is that the same graphite color in the collection does not match the receptacle, not good. The also don't offer a full blank cover in the collection either so had to paint that one a flat black that matches pretty well
Date published: 2020-08-31
Rated 5 out of
5
by
Earl from
Neat lines and easy to work with
I bought 200 of these outlets for a new house project. They look great in a contemporary design, and are easy to install. The sloped sides around the screw terminals makes it easy to curl a wire around the screw and hold in-place while tightening the screws. Color coded screws make polarity obvious, and the screw head quality makes alignment of a driver easy in tight corners. Nice solid feel to inserted plugs. Looks great with the screwless face plates. Great product.
Date published: 2018-04-26
Rated 5 out of
5
by
Nes Kes from
Very satisfied with product
Quick shipping and nice quality. Much cheaper than competitors but look and work exactly the same
Date published: 2024-03-14
Rated 5 out of
5
by
Steve R from
Great Outlet
Beautiful, modern looking outlet that also functions quite well. Have gotten all legrand outlets and switches that work seamlessly.
Date published: 2024-03-10
Rated 5 out of
5
by
LC from
a Big improvement from ordinary outlets
well made. good material. looks good and steps up the overall appearance of the wall
Date published: 2023-07-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I put half of a 15 amp Radiant outlet on a switch?
Hi Greg. Yes you can. You'll just have to remove the split circuit tab in order to create a half-controlled receptacle.
Date published: 2023-09-26
I am looking for switches and outlets in dark almond. Light almond is too light. if the Radiant Brand does not carry a darker almond, do you know of a brand that does? Thank you
Hello,
"Dark almond" is not a color option we offer in any of our collections. We do have "nickel" and "dark bronze" options however. I would suggest taking a look at those to see if they'd be appropriate in your application.
Date published: 2023-08-29
Do I have to use your screwless wall plates or can I use one with screws in a finish I prefer? Do you have other outlets that I can use with my own wall plates?
Hello,
Yes, you can use any wall plate you prefer but it would have to be décor style.
Thank you,
Date published: 2022-12-07
Does Legrand make a Legrand Radiant (Grey) plug that is a GFE plug (for kitchen backsplash area)?
Yes, Legrand has the Radiant GFCI's in 15A and 20A available in gray..
https://www.legrand.us/wiring-devices/designer-switches-and-outlets/radiant-spec-grade-15a-tamper-resistant-self-test-gfci-receptacle-gray/p/1597trgry?text=1597trgry
https://www.legrand.us/wiring-devices/designer-switches-and-outlets/radiant-spec-grade-20a-tamper-resistant-self-test-gfci-receptacle-gray/p/2097trgry?text=2097trgry
Date published: 2022-07-19
What if I want the third prong facing downwards. Can I install it that way too?
As an aside, some inspectors may insist on it being one way or another. So you may consider consulting your local Authority Having Jurisdiction if you're concerned about compliance.
Date published: 2022-01-19
Where can I purchase the wall pallet? Do you guys sell it on this site as well?
The Radiant wall plates are available from our website to purchase as well as through our retail stores and distributors:
https://www.legrand.us/wiring-devices/wall-plates/screwless/radiant-one-gang-screwless-wall-plate/p/rwp26gry
Date published: 2021-05-13
What are the dimensions of the cover plate?
The RWP26BK wall plate is 3.15" x 4.94"
Date published: 2020-11-20
Is it mate or glossy?
The Radiant devices have a Satin finish.
Date published: 2020-09-09
Bazaarvoice SAP Hybris Integration Version 2.8.1