text.skipToContent text.skipToNavigation

radiant® Tamper-Resistant Outlet, Black

radiant Tamper Resistant 15A Duplex Outlet is rated 4.7 out of 5 by 84.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_32, tr_52
  • loc_en_US, sid_885TRBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT

$3.89 USD

Take a step up from the standard. This tamper-resistant duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard outlet with ease, in as little as 10 minutes.
  • Features durable, high-impact resistant thermoplastic construction.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Finish Matte
Country Of Origin China
Number of Receptacles 2
Outlet Type Indoor, Residential, Tamper-Resistant
Application Sector Residential/Commercial
Standard UL 498
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.29 in
Product Depth US 1.0 in
Product Height US 4.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from Radiant line- 15a tamper proof outlet Legrand's Radiant line in top notch, look great and well made
Date published: 2023-04-15
Rated 5 out of 5 by from Nice modern looking outlet Bought it together with Radiant wall plates and a switch. An installation was easy, we did it by ourselves. Pleased with the final results. Exactly as we expected.
Date published: 2022-09-21
Rated 2 out of 5 by from 1 of 4 has failed in less than 1yr Our installed 4 of these in our kitchen last year, and now the lower plug on one no longer works. The others still work. We were pleased with how they looked but really upset with the quality.
Date published: 2019-05-29
Rated 4 out of 5 by from Nice Nice receptacle - but a little too much force needed to insert prongs, enough that one thinks the safety doors are still closed.
Date published: 2023-11-05
Rated 5 out of 5 by from Very good product Very good product. Much nicer finish compared to other brands. Kind of like satin, matte finish. Screw less plates match perfectly giving very nice finish look. More scratch resistant than any other brand.
Date published: 2023-06-26
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_32, tr_52
  • loc_en_US, sid_885TRBK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Does the radiant® Tamper-Resistant Outlet, Gray come with the plate?  If not, I can’t seem to find it on your site.  I need gray matte finish in the receptacle and wall plate. Thank you 

Asked by: Jennifer Dougas
Hello Jennifer, The device doesn't come with the wall plate. The matching wall plate for the device is RWP26GRY.
Answered by: Wiremold Tech Support
Date published: 2024-02-28

What color is lighter - ivory or light almond?

Asked by: Ben
Hi Ben, Light Almond would be lighter. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-11-10

do these outlets have to be installed with the ground up

Asked by: angela
They can be installed in either orientation.
Answered by: Wiremold Tech Support
Date published: 2023-03-20

110v outlet. dark bronze. do they make them with built in night light?

Asked by: roger
This device is not offered with a night light in that color finish.
Answered by: Wiremold Tech Support
Date published: 2023-01-03

Do you make a 3 way light switch in this series?

Asked by: Bob
Yes, our 3way Radiant switch is Graphite is TM873GCC10: https://www.legrand.us/wiring-devices/designer-switches-and-outlets/light-switches/radiant-15a-3-way-switch-graphite/p/tm873gcc10?text=tm873gcc10
Answered by: Legrand Technical Support
Date published: 2023-10-01

I bought the radiant® Tamper-Resistant Outlet, Gray I bought the radiant Tamper-Resistant Outlet, Gray but it did not come with a switch plate. Can you please tell me which switch plate matches this outlet?

Asked by: Mary Jo
The 1 Gang Radiant wall plate is RWP26GRY: https://www.legrand.us/wiring-devices/wall-plates/screwless/radiant-one-gang-screwless-wall-plate-gray/p/rwp26gry?text=rwp26gry
Answered by: Legrand Technical Support
Date published: 2022-03-16

I would like to put the Graphite colored outlets in my kitchen, but would like to stick with 20 amp. Are the outlets and switches made in 20 amp?

Asked by: Michael Del Ferraro
Yes, we do offer the Radiant Graphite receptacle in 20A: TR26352RGCC6 - RADIANT 20A TR DUP RECEP GRAPHITE
Answered by: Legrand Technical Support
Date published: 2022-03-01

Is the black a matte black or glossy finish?

Asked by: llights
Matte and no screws cover
Answered by: bonobo
Date published: 2022-05-10
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_885TRBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT