radiant® Tamper-Resistant Outlet, Dark Bronze
885TRDBCC12
radiant Collection
radiant Tamper Resistant 15A Duplex Outlet is rated
out of
5 by
83.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$5.55 USD
Take a step up from the standard. This tamper-resistant duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Dark Bronze | ||
Finish | Metallic | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor, Residential, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 4.2 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125 V | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Supporting Document
Guide Form Specifications
Installation Instructions
Brochure
Product Environmental Profile
Premium Content
Reviews
Rated 5 out of
5
by
Alex from
Radiant line- 15a tamper proof outlet
Legrand's Radiant line in top notch, look great and well made
Date published: 2023-04-15
Rated 5 out of
5
by
Natalie from
Nice modern looking outlet
Bought it together with Radiant wall plates and a switch. An installation was easy, we did it by ourselves. Pleased with the final results. Exactly as we expected.
Date published: 2022-09-21
Rated 2 out of
5
by
Courtney from
1 of 4 has failed in less than 1yr
Our installed 4 of these in our kitchen last year, and now the lower plug on one no longer works. The others still work. We were pleased with how they looked but really upset with the quality.
Date published: 2019-05-29
Rated 4 out of
5
by
Duke from
Nice
Nice receptacle - but a little too much force needed to insert prongs, enough that one thinks the safety doors are still closed.
Date published: 2023-11-05
Rated 5 out of
5
by
Martin from
Very good product
Very good product. Much nicer finish compared to other brands. Kind of like satin, matte finish. Screw less plates match perfectly giving very nice finish look. More scratch resistant than any other brand.
Date published: 2023-06-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the radiant® Tamper-Resistant Outlet, Gray come with the plate? If not, I can’t seem to find it on your site. I need gray matte finish in the receptacle and wall plate. Thank you
Hello Jennifer, The device doesn't come with the wall plate. The matching wall plate for the device is RWP26GRY.
Date published: 2024-02-28
What color is lighter - ivory or light almond?
Hi Ben,
Light Almond would be lighter.
Thank you!
Date published: 2023-11-10
do these outlets have to be installed with the ground up
They can be installed in either orientation.
Date published: 2023-03-20
110v outlet. dark bronze. do they make them with built in night light?
This device is not offered with a night light in that color finish.
Date published: 2023-01-03
Do you make a 3 way light switch in this series?
Yes, our 3way Radiant switch is Graphite is TM873GCC10:
https://www.legrand.us/wiring-devices/designer-switches-and-outlets/light-switches/radiant-15a-3-way-switch-graphite/p/tm873gcc10?text=tm873gcc10
Date published: 2023-10-01
I bought the radiant® Tamper-Resistant Outlet, Gray I bought the radiant Tamper-Resistant Outlet, Gray but it did not come with a switch plate. Can you please tell me which switch plate matches this outlet?
The 1 Gang Radiant wall plate is RWP26GRY:
https://www.legrand.us/wiring-devices/wall-plates/screwless/radiant-one-gang-screwless-wall-plate-gray/p/rwp26gry?text=rwp26gry
Date published: 2022-03-16
I would like to put the Graphite colored outlets in my kitchen, but would like to stick with 20 amp. Are the outlets and switches made in 20 amp?
Yes, we do offer the Radiant Graphite receptacle in 20A:
TR26352RGCC6 - RADIANT 20A TR DUP RECEP GRAPHITE
Date published: 2022-03-01
Is the black a matte black or glossy finish?
Matte and no screws cover
Date published: 2022-05-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTLFULLWCC6 | radiant Collection
Sleek, built-in night light featuring five adjustable light levels.
$17.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4WCC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
$43.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.