text.skipToContent text.skipToNavigation

radiant® Outlet, White

radiant 15A Duplex Outlet is rated 4.7 out of 5 by 22.
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_16, tr_6
  • loc_en_US, sid_885W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT

$2.90 USD

Take a step up from the standard. This duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant® for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard outlet with ease, in as little as 10 minutes.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Number of Receptacles 2
Outlet Type Indoor, Residential
Application Sector Residential/Commercial
Standard UL 498
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.29 in
Product Depth US 1.0 in
Product Height US 4.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 2 out of 5 by from Good receptacle, but diaappointed I bought several of these to compliment the backsplash because of the Graphite color, a dark grey matte finish. A good receptacle. The disappointment is that the same graphite color in the collection does not match the receptacle, not good. The also don't offer a full blank cover in the collection either so had to paint that one a flat black that matches pretty well
Date published: 2020-08-31
Rated 5 out of 5 by from Great Outlet Beautiful, modern looking outlet that also functions quite well. Have gotten all legrand outlets and switches that work seamlessly.
Date published: 2024-03-10
Rated 5 out of 5 by from Neat lines and easy to work with I bought 200 of these outlets for a new house project. They look great in a contemporary design, and are easy to install. The sloped sides around the screw terminals makes it easy to curl a wire around the screw and hold in-place while tightening the screws. Color coded screws make polarity obvious, and the screw head quality makes alignment of a driver easy in tight corners. Nice solid feel to inserted plugs. Looks great with the screwless face plates. Great product.
Date published: 2018-04-26
Rated 5 out of 5 by from Very satisfied with product Quick shipping and nice quality. Much cheaper than competitors but look and work exactly the same
Date published: 2024-03-14
Rated 5 out of 5 by from a Big improvement from ordinary outlets well made. good material. looks good and steps up the overall appearance of the wall
Date published: 2023-07-13
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_16, tr_6
  • loc_en_US, sid_885W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I put half of a 15 amp Radiant outlet on a switch?

Asked by: Greg M
Hi Greg. Yes you can. You'll just have to remove the split circuit tab in order to create a half-controlled receptacle.
Answered by: Wiremold Tech Support
Date published: 2023-09-26

I am looking for switches and outlets in dark almond. Light almond is too light. if the Radiant Brand does not carry a darker almond, do you know of a brand that does? Thank you

Asked by: Anonymous
Hello, "Dark almond" is not a color option we offer in any of our collections. We do have "nickel" and "dark bronze" options however. I would suggest taking a look at those to see if they'd be appropriate in your application.
Answered by: Wiremold Tech Support
Date published: 2023-08-29

Do I have to use your screwless wall plates or can I use one with screws in a finish I prefer? Do you have other outlets that I can use with my own wall plates?

Asked by: JoeW
Hello, Yes, you can use any wall plate you prefer but it would have to be décor style. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-12-07

Does Legrand make a Legrand Radiant (Grey) plug that is a GFE plug (for kitchen backsplash area)?

Asked by: Anonymous
Yes, Legrand has the Radiant GFCI's in 15A and 20A available in gray.. https://www.legrand.us/wiring-devices/designer-switches-and-outlets/radiant-spec-grade-15a-tamper-resistant-self-test-gfci-receptacle-gray/p/1597trgry?text=1597trgry https://www.legrand.us/wiring-devices/designer-switches-and-outlets/radiant-spec-grade-20a-tamper-resistant-self-test-gfci-receptacle-gray/p/2097trgry?text=2097trgry
Answered by: Legrand Technical Support
Date published: 2022-07-19

What if I want the third prong facing downwards. Can I install it that way too?

Asked by: Allisea
As an aside, some inspectors may insist on it being one way or another. So you may consider consulting your local Authority Having Jurisdiction if you're concerned about compliance.
Answered by: Wiremold Tech Support
Date published: 2022-01-19

Where can I purchase the wall pallet? Do you guys sell it on this site as well?

Asked by: Maria Alejandra
The Radiant wall plates are available from our website to purchase as well as through our retail stores and distributors: https://www.legrand.us/wiring-devices/wall-plates/screwless/radiant-one-gang-screwless-wall-plate/p/rwp26gry
Answered by: Legrand Technical Support
Date published: 2021-05-13

What are the dimensions of the cover plate?

Asked by: mimalala
The RWP26BK wall plate is 3.15" x 4.94"
Answered by: Legrand Technical Support
Date published: 2020-11-20

Is it mate or glossy?

Asked by: Vicks
The Radiant devices have a Satin finish.
Answered by: Legrand Technical Support
Date published: 2020-09-09
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_885W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT