radiant® Spec Grade 20A Tamper-Resistant Receptacle, Gray
TR26352RGRY
radiant Collection
radiant Spec Grade 20A Tamper Resistant Receptacle is rated
out of
5 by
20.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.10 USD
Take a step up from the standard. This tamper-resistant duplex receptacle installs easily for the basic power every space needs, while featuring the sleek, clean lines of radiant® for a sophisticated look. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada).
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard receptacle with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor, Residential, Tamper-Resistant | ||
Type | Outlet |
Dimensions
Product Width US | 1.37 in | ||
Product Depth US | 0.93 in | ||
Product Height US | 3.28 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Voltage | 125 V |
Resources
Guide Form Specifications
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Jeremy from
Great looking outlets
These match the 15A Legrand Radiant outlets perfectly. The shipping was quick, and I've already installed 15 of these, with just a couple more to go. No issues at all so far. One thing of note, make sure you don't force your plugs into these outlets; they're tamper-resistant (TR), so it may seem like you need to force the plugs to get them in. If a plug is struggling to get in, rather than force it, just move it around a bit or try again. Also, before you install them, take a phone charger or something and plug/unplug them from the outlet a few times to "break in" or "loosen up" the TR tabs, and that will make your first couple of plug-ins much easier.
Date published: 2021-08-10
Rated 5 out of
5
by
Andy from
Simple update; looks great.
We changed out our old biscuit colored outlets throughout our house with crisp, modern Legrand outlets and screwless wall plates. It was an inexpensive, easy update that really looks great.
Date published: 2018-04-04
Rated 5 out of
5
by
Oscar from
Easy to Install and Look Great
Ordering process was simple and easy. The receptacles are exactly what I expected. Easy to install and they look great.
Date published: 2024-01-20
Rated 5 out of
5
by
LignumandCera from
Sleek look, no screws = not builder grade
I recently purchased the Legrand Radiant Tamper Resistant Receptacle and I’m very happy with it. It was easy to install and has a sleek, clean look that fits with any home decor. I would definitely recommend this product to anyone looking for a high-quality receptacle that’s both functional and stylish.
Date published: 2023-04-06
Rated 5 out of
5
by
Tm from
20amp outlet
Quality material. No issues. Love the color and consistency of this product!
Date published: 2022-10-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this product (TR26352RNICC6) come with the wall plate?
Nope, sold separately.
Date published: 2023-07-12
Looking for 20amp in a dark bronze, wondering if the brown is the dark bronze
Hello Kevin,
Please review the following part number for your Dark Bronze request:
Part #: TR26352RDBCC6
Best Regards,
Technical Support
Date published: 2023-05-25
I see dimensions of the receptacle, but how tall and wide is the trim?
If you're referring to the Radiant one-gang screwless wall plate, part number RWP26WCC10, it's 3.15" x 4.94".
Date published: 2023-04-26
Is this product in compliance with BAA?
Hello,
Please reach out to Pass & Seymour Technical Support for further assistance with your Buy America Act request.
Pass & Seymour Technical Support
844-957-3783
Email Us: tech.support@legrand.us
Best Regards,
Technical Support
Date published: 2023-02-01
Hello! Can you tell me if p/n TR26352RW has a pinch connector or pigtail? I'm being asked for one that can be pinched vs wrapped around the bolt.
It has both pinch connectors and wrap-around. For the pinch connectors, you push the wires straight into the holes in the back, similar to a standard push-lock outlet, but you need to screw down the screw to tighten the wire into place.
Date published: 2022-12-24
Is there a Legrand non-GFCI 20A TR gray receptacle that matches the finish of the 20A gray GFCI 2097TRGRY? The closest I could find is TR26352RGRY, but it has a matte gray finish unlike the satin finish of 2097TRGRY.
TR26362GRY is the non Radiant equivalent receptacle.
Date published: 2022-02-02
Is the radiant 20 amp receptacle available in dark Bronze & where can I buy.
TR26352RDBCC6 - RADIANT 20A TR DUP RECEP Dark Bronze, is available and can be purchased/ordered through any Legrand retailer/distributor:
https://www.legrand.us/where-to-buy
Date published: 2021-03-29
I need the following product, (radiant® Spec-Grade 20A Tamper-Resistant Receptacle TR26352RNICC6) but I am unable to get it at Lowes. They said that they cannot special order it. I am in Calgary Canada.
Any Legrand Retailer/Distributor can order the Radiant receptacle for you if they do not have it in stock.
https://www.legrand.ca/where-to-buy
Date published: 2021-03-15
Bazaarvoice SAP Hybris Integration Version 2.8.1