text.skipToContent text.skipToNavigation

radiant® Single-Pole 3-Way Vacancy Sensor, Tri-Color

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$33.39 USD

Never worry about leaving the lights on, with the radiant Registered Vacancy Sensor. It automatically shuts off when a room is empty, and includes an adjustable delay setting of up to 20 minutes to match your needs. Designed for ease and style, it features a built-in locator light, and the sleek, clean lines of radiant Registered for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.

Color Tri Color (White, Ivory, Light Almond)
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works with various lights/bulbs, including: Incandescent, LED, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Turn the light on when you enter, and let it turn itself off automatically after you leave for true convenience.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Features an adjustable time delay, letting you set the automatic shut-off after a specified window of time. Delay settings range from 30 seconds to 20 minutes after the room is vacated.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • Installs easily in place of a standard light or fan (single-pole) switch. No neutral wire required.
  • The secret for always turning the lights off? A device that does it for you automatically. Perfect for bathrooms, hallways, closets, and garages.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Features Motion Sensor
Switch Type Motion Sensor
Application Sector Residential
Standard cULus
Dimensions
Product Width US 1.69 in
Product Depth US 1.88 in
Product Height US 2.63 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Target Size 180 deg
Response Frequency 60 Hz
Sensor Type Occupancy
Number of Poles Single Pole
Mounting Type Box
Sensing Range 600 sq ft
Sensitivity 60Hz
Load 120VAC
Environmental Conditions Indoor Use Only

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is it ok to use this switch with a ceiling fan light?

Asked by: Daniel Alejo
Thank you for your inquiry. The RRW600VTC supports the following loads: LED/CFL: 600W (5A) Incandescent/ELV: 600W MLV: 600VA ELV: 5A Motor: 1/6 hp Best Regards, Technical Support
Answered by: Justin
Date published: 2024-04-11

is this switch Ok on a 20 amp circuit?

Asked by: merlin Huff
Yes this device can be used on a 20 A, 120V circuit.
Answered by: Wiremold Tech Support
Date published: 2023-04-10

We just bought new construction that is full of these discontinued switches with no instructions. How do you change the settings?

Asked by: Laura
The Radiant Vacancy sensor is still an active model number. Here is the link to the full set of instructions for it. See Table 1 and Table 2 for changing it's settings. https://legrand.webdamdb.com/directdownload.php?ti=55653156&tok=6WqaBwyH0xLnEKUBoQO49gRR
Answered by: Legrand Technical Support
Date published: 2023-05-22

the switch is set to vacant - how do I switch to occupied?

Asked by: martyelkgrove
The RRW600VTC is a "vacancy only" sensor switch. The RRW600UTC has the options for occupancy and vacancy modes.
Answered by: Legrand Technical Support
Date published: 2022-11-29

Does this unit require a ground to function properly?

Asked by: jack27
Yes, our motion sensors require a solid Ground connection to function.
Answered by: Legrand Technical Support
Date published: 2020-06-18

I have installed this sensor and played with the settings to get it to shut off and it just shut off - even after 30 minutes. Am I doind something wrong?

Asked by: maestroralph
I would contact us directly so we can go through the setup tables with you for the sensor to ensure it is set correctly for your application. Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-02-26

When I enter the programming to the sensor, it works correctly. However, the moment the light goes out, the sensor is deactivated 1 minute later and no longer turns on. I must turn on the light manually.

Asked by: joshergo
It sounds like the sensor is in Vacancy mode(Manual ON) and needs to be put into Occupancy mode(Auto ON). You can contact Technical Support for assistance with the programming for the sensor. Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-07-15

How is the length of time for the light to be on adjusted on the motion sensor wall control. Electrician threw the directions away after he installed?

Asked by: big mike
You can adjust the time delay on the sensor by using Table 1 in the attached instruction sheet. https://www.legrand.us/-/media/brands/radiant/resources/installation-instructions/radiant%20120v%20single%20pole%20vacancy%20sensor.ashx
Answered by: Legrand Technical Support
Date published: 2019-09-10
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_RRW600VTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT

You may also like...