radiant® 15A 4-Way Switch, Graphite
TM874GCC6
radiant Collection
radiant 15A 4-Way Switch is rated
out of
5 by
15.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$16.86 USD
For your largest or most open spaces, a radiant® 4-Way Switch enables control of a single light or fixture from three or more separate locations (working in conjunction with 3-Way Switches). Perfect for basements or multi-level rooms. Part of the radiant Collection, it features clean lines and smooth paddle action for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard switch with ease, in as little as 10 minutes
- Uses a paddle switch for smoother control with a low-profile aesthetic
- Features durable, high-impact resistant thermoplastic construction
- Designed to install easily with a narrower back body and captivated mounting screws
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | Mexico | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.43 in | ||
Product Depth US | 1.27 in | ||
Product Height US | 4.19 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 4-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120/277 V |
Resources
Guide Form Specifications
Supporting Document
Cutsheet
Instruction Sheet
Product Environmental Profile
Premium Content
Reviews
Rated 5 out of
5
by
Laura from
Love the whole radiant collection!
We have been using “the radiant collection” throughout our whole house remodel. We love the dark bronze, it looks amazing in every room! It was great that the 4 way switch was available on the legrand website!
Date published: 2018-07-20
Rated 5 out of
5
by
Francis from
Fabolous and Functional
I recently got the radiant switched with matching outlets and outlet covers. This has transformed the look of my home more than any other work we've done so far. Not only does it look good, it was super easy to install and it functions as intended. Great product overall.
Date published: 2022-11-29
Rated 5 out of
5
by
MAJ from
Clean and crisp.
Clean look - perfect color. Makes a huge difference in the look of our kitchen/entry way.
Date published: 2022-10-18
Rated 5 out of
5
by
Justanotherguy from
15a 4-way switch nickel
It was quick delivery no problems and works and looks great thank you
Date published: 2019-09-20
Rated 5 out of
5
by
Michael from
Ease of use.
Replaced my entire house with these switches and plugs. Look great and easy to use.
Date published: 2019-03-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you offer a 4 way switch with the indicator light that works with LED lamps? All of my 3 way Radiant switches with the indicator lamp works great, and they control LED light fixtures. The 4 way is the only switch I am having issues with the indicator
Hello Brian, yes you can use this device with an LED lamp. Please contact our Technical Support team so we can help you troubleshoot the issue. Thank you!
Date published: 2024-02-07
Is this a mat black or glossy black switch?
Hello, the black finish has a glossy texture. The graphite color offers more of a matte finish.
Date published: 2023-05-24
Is there any update on when the 4-way graphite (TM874GCC6) will be back in stock?
According to our Customer Support team, the TM874GCC6 should be delivered and available for purchase mid September.
Date published: 2022-08-18
When will the 4-way graphite (TM874GCC6) be back in stock? I have replaced my original white toggle switches in my kitchen and only have this one left.
The conservative estimate from our production plant right now would be mid August for availability.
Date published: 2022-07-13
When will your Legrand Radiant 15A 4-Way Switch be back in stock? (TM874GCC6) We have used your product for all of our switches and just need this one to finish our project.
They are due to be in stock the week of 7/19/21.
Date published: 2021-10-11
When will this be back in stock?
Our Customer Support department can tell you when they are expected in:
Customer Support
(800) 223-4162 Mon - Fri 8:00 AM - 6:00 PM (EST)
legrand.cs@legrand.us
customer.support@legrand.us
Date published: 2024-02-20
Hello, we have installed all new outlets and paddle switches in our basement in the Radiant Nickel, but have one left that has to have a four way application. I cannot find this color in a 4 way & have invested over $500 with your brand. Suggestions??
The model number for the 4way Radiant switch in Nickel is TM874NICC6.
Date published: 2020-08-31
When will the graphite 4-way switch be restocked?
The TM874GCC6 is expected to be in stock second week of July.
Date published: 2021-06-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL873NICC6 | radiant Collection
Add a little light where you need it, with this combination switch and night light.
$31.55
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$65.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$33.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2WCCV4 | radiant Collection
4-button digital timer switch
$29.42