radiant® 15A 4-Way Switch with Locator Light, Light Almond
TM874LASL
radiant Collection
radiant 15A 4-Way Switch with Locator Light is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$40.59 USD
With a radiant® 4-Way Switch, you can control a single light or fixture from three or more separate locations (working in conjunction with 3-Way Switches). Perfect for basements or multi-level rooms. Part of the radiant Collection, it features clean lines and smooth paddle action for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with incandescent lights/bulbs only.
- Replaces any standard switch with ease, in as little as 10 minutes.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Uses a paddle switch for smoother control with a low-profile aesthetic.
- Features durable, high-impact resistant thermoplastic construction.
- Designed to install easily with a narrower back body and captivated mounting screws.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Country Of Origin | Mexico | ||
Features | Nightlight | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | UL 20 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Switch |
Dimensions
Product Width US | 1.43 in | ||
Product Depth US | 1.27 in | ||
Product Height US | 4.19 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 4-Way, Single Pole | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Voltage | 120/277 V |
Resources
Cutsheet
Guide Form Specifications
Supporting Document
Instruction Sheet
Premium Content
Reviews
Rated 5 out of
5
by
Francis from
Fabolous and Functional
I recently got the radiant switched with matching outlets and outlet covers. This has transformed the look of my home more than any other work we've done so far. Not only does it look good, it was super easy to install and it functions as intended. Great product overall.
Date published: 2022-11-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you offer a 4 way switch with the indicator light that works with LED lamps? All of my 3 way Radiant switches with the indicator lamp works great, and they control LED light fixtures. The 4 way is the only switch I am having issues with the indicator
Hello Brian, yes you can use this device with an LED lamp. Please contact our Technical Support team so we can help you troubleshoot the issue. Thank you!
Date published: 2024-02-07
Is it normal for the locator light to stay ON but dim when the light is off? Or is the locator light supposed to turn off completely when the light is on?
Illuminated switches are designed for use with incandescent light only so if you have them on LED's, they may stay lit slightly or flicker when the switch is OFF.
Date published: 2020-07-27
Is this switch compatible with LED lighting?
Illuminated switches are designed for use with Incandescent bulbs and may cause LED's to flicker.
Date published: 2022-04-26
Bazaarvoice SAP Hybris Integration Version 2.8.1