radiant® Two-Gang Screwless Wall Plate, Black
RWP262BK
radiant Collection
radiant® Two-Gang Screwless Wall Plate is rated
out of
5 by
38.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$6.89 USD
Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this two-gang option with your preferred combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Finish | Matte | ||
Country Of Origin | United States | ||
Construction | Injection molded plastic | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Type | Wall Plate |
Dimensions
Product Width US | 4.96 in | ||
Product Depth US | 0.065 in | ||
Product Height US | 4.94 in |
Technical Information
Cutout | 2 - Decorator | ||
Thickness | 0.065 in | ||
Number of Gangs | 2 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless |
Resources
Supporting Document
Cutsheet
Instruction Sheet
Guide Form Specifications
Premium Content
Reviews
Rated 5 out of
5
by
Joseph C from
Radiant two gang screen cover
Excellent cover. Used these because the Adorne outlets are not able to fit 4 big outlets.
Date published: 2023-06-18
Rated 5 out of
5
by
Adam from
Simply the best.
Love these double switches. No one else has these in their home.
Date published: 2023-02-19
Rated 5 out of
5
by
Electrified 85 from
Best cover plate for higher end buildings/ homes
Product fits perfect, matches devices perfect, all coverplates were exact size as others
Date published: 2021-09-18
Rated 5 out of
5
by
Fishman17 from
Looks amazing and durable
Looks amazing and is very durable. I would highly recommend for any remodel or new build project
Date published: 2021-07-19
Rated 5 out of
5
by
Kyle from
Nice looking wall plate
Simple but great looking upgrade. I switched out my bedroom for all nickel outlets and switches and these wallplates are a nice finishing touch.
Date published: 2020-05-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the spacing between the two snaps?
Hello,
Please get in touch with Pass & Seymour Technical Support for further assistance with your request.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-09-05
Hello. I would like to replace a 2 gang dimmer set with Legrand in Graphite. I found the faceplate but not sure how to order the dimmers. Do I just order singles that will fit side by side into the dual plate?
Yes, you would need to order two dimmers to go into your 2 gang box and wall plate.
Date published: 2022-10-18
I have a double gang area but I need a blank for one side in graphite....do you make blanks in graphite?
You can use two of the 326RG's to blank off the opening of the 2 Gang wallplate:
https://www.legrand.us/wiring-devices/electrical-accessories/wall-plate-inserts/radiant-wall-plate-insert/p/326rg
Date published: 2022-02-01
What are the actual dimensions of the Radiant 2 gang wall plate? The spec sheet says 8.59" wide, I think that is the package it comes in.
The actual dimensions on the Radiant 2 Gang Wallplate is 4.96" X 4.94". The drawing is attached below.
Date published: 2022-11-27
Is the back plate using the same screws that mount the outlet or the plate screw hole
The back plate mounts to the yoke's plate mounting threaded holes.
IdeallyThe back plate should be first mounted to the device yoke's plate mounting screws. There is a large pass through slot on the back plate to allow for fastening the device to the gang box.
This will make it easier to level out the wall plate.
Date published: 2021-04-19
Are these a gloss or matte finish?
The Radiant line of devices and wallplates have a Satin finish.
Date published: 2021-04-09
What is the actual dimensions i.e., Width and Height of the Wall Plate
The dimension on a 2 gang Radiant wallplate is:
W 4.96" x H 4.94"
Date published: 2021-02-26
Is there larger profile 2 gang wall plates to cove more wall area?
The Screwless wallplates are only available in the standard size. TPJ262W would be the Jumbo wallplate, but is not screwless:
https://www.legrand.us/search.aspx?q=tpj262w
Date published: 2020-09-21
Bazaarvoice SAP Hybris Integration Version 2.8.1