text.skipToContent text.skipToNavigation

radiant® Two-Gang Screwless Wall Plate, Ivory

radiant® Two-Gang Screwless Wall Plate is rated 4.9 out of 5 by 39.
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_32, tr_7
  • loc_en_US, sid_RWP262I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT

$6.89 USD

Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this two-gang option with your preferred combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
  • Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
  • Ensures proper plate positioning with subplate screws.
  • Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Country Of Origin United States
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard CSA, UL514, ETL
Type Wall Plate
Dimensions
Product Width US 4.96 in
Product Depth US 0.25 in
Product Height US 4.5 in
Technical Information
Cutout Decorator
Thickness 0.065 in
Number of Gangs 2
Mounting Type Screwless

Reviews

Rated 5 out of 5 by from Radiant two gang screen cover Excellent cover. Used these because the Adorne outlets are not able to fit 4 big outlets.
Date published: 2023-06-18
Rated 5 out of 5 by from Simply the best. Love these double switches. No one else has these in their home.
Date published: 2023-02-19
Rated 5 out of 5 by from Best cover plate for higher end buildings/ homes Product fits perfect, matches devices perfect, all coverplates were exact size as others
Date published: 2021-09-18
Rated 5 out of 5 by from Looks amazing and durable Looks amazing and is very durable. I would highly recommend for any remodel or new build project
Date published: 2021-07-19
Rated 5 out of 5 by from Nice looking wall plate Simple but great looking upgrade. I switched out my bedroom for all nickel outlets and switches and these wallplates are a nice finishing touch.
Date published: 2020-05-14
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_32, tr_7
  • loc_en_US, sid_RWP262I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I put two rocker switches and one gfi in a three gang?  Also, one of the rocker switches is for a 4-light vanity light fixture. The second rocker switch is for a can recessed light. Is there different wiring for all this. 

Asked by: Anonymous
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-04-16

What is the spacing between the two snaps?

Asked by: Tommy
Hello, Please get in touch with Pass & Seymour Technical Support for further assistance with your request. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-09-05

Hello. I would like to replace a 2 gang dimmer set with Legrand in Graphite. I found the faceplate but not sure how to order the dimmers. Do I just order singles that will fit side by side into the dual plate?

Asked by: tricia
Yes, you would need to order two dimmers to go into your 2 gang box and wall plate.
Answered by: Legrand Technical Support
Date published: 2022-10-18

I have a double gang area but I need a blank for one side in graphite....do you make blanks in graphite?

Asked by: Katrina
You can use two of the 326RG's to blank off the opening of the 2 Gang wallplate: https://www.legrand.us/wiring-devices/electrical-accessories/wall-plate-inserts/radiant-wall-plate-insert/p/326rg
Answered by: Legrand Technical Support
Date published: 2022-02-01

What are the actual dimensions of the Radiant 2 gang wall plate? The spec sheet says 8.59" wide, I think that is the package it comes in.

Asked by: FrankB4now
The actual dimensions on the Radiant 2 Gang Wallplate is 4.96" X 4.94". The drawing is attached below.
Answered by: Legrand Technical Support
Date published: 2022-11-27

Is the back plate using the same screws that mount the outlet or the plate screw hole

Asked by: Dave d
The back plate mounts to the yoke's plate mounting threaded holes. IdeallyThe back plate should be first mounted to the device yoke's plate mounting screws. There is a large pass through slot on the back plate to allow for fastening the device to the gang box. This will make it easier to level out the wall plate.
Answered by: Wiremold Tech Support
Date published: 2021-04-19

Are these a gloss or matte finish?

Asked by: intbyalimarie
The Radiant line of devices and wallplates have a Satin finish.
Answered by: Legrand Technical Support
Date published: 2021-04-09

What is the actual dimensions i.e., Width and Height of the Wall Plate

Asked by: Billy
The dimension on a 2 gang Radiant wallplate is: W 4.96" x H 4.94"
Answered by: Legrand Technical Support
Date published: 2021-02-26
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_RWP262I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT