radiant® Five-Gang Screwless Wall Plate, Gray
RWP265GRY
radiant Collection
radiant® Five-Gang Screwless Wall Plate is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$13.89 USD
Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this five-gang option with a combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | United States | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514, ETL |
Dimensions
Product Width US | 10.4 in | ||
Product Depth US | 0.25 in | ||
Product Height US | 4.5 in |
Technical Information
Cutout | Decorator | ||
Thickness | 0.065 in | ||
Number of Gangs | 5 | ||
Mounting Type | Screwless |
Resources
Supporting Document
Guide Form Specifications
Cutsheet
Instruction Sheet
Premium Content
Reviews
Rated 5 out of
5
by
Donna63 from
Exactly what I order❤️
After countless trips to various hardware stores without finding what I needed I decided to shop directly with the company. Legrand website was easy to navigate and even easier to find what I needed. The order arrived in excellent condition. The switch plate worked perfectly and VERY easy to install. TY!!
Date published: 2020-09-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there matte white?
The radiant wall plates have a matte/satin finish.
Date published: 2023-04-19
Is this gloss black or matte black?
The Radiant wall plates has a Matte/Satin finish.
Date published: 2022-02-21
Do you make a 4 gang screwless Wall Plate in nickel ? Need 1 only I see 2, 3, and 5 gang
Thank you for your question regarding Radiant Screwless wallplates.
The Nickel Screwless wallplates are available in 1 to 6 gang. The 4 gang model number is RWP264NI:
https://www.legrand.us/radiant/products/wallplates/rwp264ni.aspx
Date published: 2022-05-21
Bazaarvoice SAP Hybris Integration Version 2.8.1