radiant® One-Gang Screwless Wall Plate, Light Almond
RWP26LA
radiant Collection
radiant® One-Gang Screwless Wall Plate is rated
out of
5 by
111.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.89 USD
Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair with your radiant® switch, dimmer, or outlet for a completed look that's a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Country Of Origin | United States | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514, ETL |
Dimensions
Product Width US | 3.15 in | ||
Product Depth US | 0.25 in | ||
Product Height US | 4.5 in |
Technical Information
Cutout | Decorator | ||
Thickness | 0.065 in | ||
Number of Gangs | 1 | ||
Mounting Type | Screwless |
Resources
Supporting Document
Guide Form Specifications
Cutsheet
Instruction Sheet
Premium Content
Reviews
Rated 3 out of
5
by
Drew from
Good look but has some flaws.
Usually provides a nice clean look, but being an owner of an older home I have found it can be difficult to get a consistent install that looks nice. Meaning it is hard to get the same slight extrusion of the outlet to come through (my opinion the best look). I have also found the provided screws for this wall plate to be slightly too long which contributes to the wall plate flexing a bit outwards when snapped on. This also contributes to it not sitting on the wall flushly. I will continue to update the outlets through my home with these, but if I get to many annoying install looks I will look for a better product, or at least one I can get a consistent look with.
Date published: 2022-11-16
Rated 4 out of
5
by
adrianvas12 from
Solid choice
Solid choice for the price; very stylish, simple to install. Only complain would be the wall plate - seemed like really low quality plastic. Once installed it looks great. I would stick to Adorne collection - more expensive but much better looking. Also - waiting on an affordable HomeKit switch and outlet from Legrand.
Date published: 2018-09-22
Rated 5 out of
5
by
theClarkes from
Love their simplicity!
I changed out my entire house to these wall plates, even the garage. They were easy to switch out and make a huge impact. Just look at the photos of before vs after. I've also taken plates on and off multiples times to install various smart switches and these have held up great. They are plenty durable for the task and the matte finish is perfection. I have one gang all the way up to four gang plates through-out my home. Love them!
Date published: 2020-06-17
Rated 2 out of
5
by
Adri B from
Does not sit flush on wall and very flimsy!
Got these for my new kitchen and against the walls and tile backsplash they do not sit flush at all, there is an ugly visible gap. They are very thin & flimsy, they feel very cheap, the generic ones are way sturdier, very disappointed!
Date published: 2019-12-20
Rated 5 out of
5
by
D from
Top switch and outlet cover
Clean appearance and fit without visible screws and easy to install. Excellent value.
Date published: 2024-02-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the difference between the RWP26BK and RWP26BKCC6?
Hello,
The RWP26BK & RWP26BKCC6 are the same product.
Best Regards,
Technical Support
Date published: 2023-11-30
Wall plate doesn't set flush with wall, looking for a deep beveled wall plate.
Hello,
Please review the attached installation document for the radiant Screwless wall plates.
Please feel free to call us if you need any more help.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-10-20
Do you sell a blank plate filler for this, a blank plate completely, or a graphite telephone jack that can be in place here?
Hello Mike,
The 326RG is the blank insert for that plate. If you'd like to discuss other options, please give our Technical Support team a call at 800-223-4185
Date published: 2023-06-19
I need a white screwless Le grand radiant oversized single toggle wall plate what model number do I need and what are the Dimensions must be bigger than the standard 3x5 thanks
We don't currently offer screwless toggle switch wall plates.
Date published: 2023-06-01
What are the dimensions of the single outlet screwless wall plate?
Hello, the screwless wall plate dimensions for a single gang is 3.15" x 4.94"
Date published: 2023-01-23
Im looking for double rwp26 in nickle
The 2 Gang wall plate in Nickel is the RWP262NI and is available off our website and through any Legrand retailor/distributor.
https://www.legrand.us/wiring-devices/designer-switches-and-outlets/radiant-two-gang-screwless-wall-plate-nickel/p/rwp262ni
Date published: 2022-10-24
Is the Radiant nickel a metallic color or what color is it? It’s hard to tell online.
Yes, the Nickel is part pf Radiant's Metallic line. We also offer Dark Bronze and Graphite is the metallic finishes. This actual picture may help.
Date published: 2023-10-19
what color is ABBP and is it still available ?
It's dark brown and looks good on our walnut kitchen island.
Date published: 2022-06-29
Bazaarvoice SAP Hybris Integration Version 2.8.1