Basic 5.1 Home Theater Solution

Overview

This solution uses five speakers and a subwoofer to create exceptional sound effects that capture the full spectrum of sound and the deep, low tones that add full impact.

Featured Product

5000 Series 10" Amplified Subwoofer

Features

  • 5.1 surround sound speakers for realistic audio
  • Built-in evōQ™5000 Home Theater Speakers
  • High-power evōQ™5000 Amplified Sub-Woofer

Options

Video Sharing Option

Add a Digital Modulator to watch movies in multiple rooms.

Bill of Materials

PART #QTYDESCRIPTION
F9004-WH 1 5.1 Home Theater Outlet Straps
HT5655 3 5000 Series 6.5" Angled In-Ceiling Speaker
364673-02 2 8" In-Ceiling Pre-Construction Speaker Bracket (pair)
HT5650 2 5000 Series 6.5" In-Ceiling Speaker
364672-02 1 6.5" In-Ceiling Pre-Construction Speaker Bracket (pair)
HT5104 1 5000 Series 10" Amplified Subwoofer
WP3401-WH 1 1-Gang, 1-Port Wall Plate
WP3466-WH 1 Purple RCA to F-Connector