Energy Management

Dimmers, Sensors & Timers Save Energy

Reducing electrical consumption is easier than ever, with our broad selection of innovative, energy-saving solutions. Dimmers can cut energy use in bathrooms and bedrooms by 40 to 50%! These versatile controls also offer you opportunities to enhance ambiance and strengthen home security.

How to Install a Harmony Dimmer Electrical Devices Remodeling Occupancy Sensors Savings

Lighting Needs:

We make achieving significant energy savings – and creating the perfect lighting for any activity – as simple as replacing a conventional light switch. From basic dimmers to fan speed controls to sophisticated (yet easy to install) whole-house lighting control solutions… from sensors that add hands-free convenience to timers that will never leave a bathroom fan running too long… you’ll discover all the pace-setting style and smooth, ergonomic operation today’s homeowners demand.

Legrand Solutions:

Dimmers save energy and extend bulb life by reducing the amount of electricity required to power the lights – energy-consumption reductions of up to 30% are possible. Offered in a wide variety of styles to match the look of previously installed switches and receptacles, Dimmers also allow you to match the light level to the task at hand.

Today’s homeowners are more energy-conscious than ever, and Sensors are a simple, effective solution that makes saving energy automatic. Sensors turn lights off automatically when a room isn’t in use, and include models that meet California Title 24 and other regulatory requirements. Available in single-pole and 3-way, occupancy and vacancy sensor models capable of controlling up to 600 watts of lighting.

Timers ensure that any light, exhaust fan, heat lamp, and more stay on only as long as you want them on. Timers are offered in digital and mechanical models with delay from one minute to 24 hours, you’ll quickly find the timer that’s perfect for your residential requirements.