Menu
Search
Menu
Poke-Thru Devices
Filter by:
Done
Component Type
  • Full Assemblies (16)
  • Device Plates & Accessories (1)
Hole Size
  • 3" (7)
  • 4" (5)
  • 6" (2)
  • 10" (1)
  • 2" (1)
  • 8" (1)
Product Series
  • Evolution (4)
  • FIT (1)
  • RC3 (1)
  • RC4 (1)
  • AMD8 (1)
  • AV3 (1)
  • 4FF (1)
  • RC9AFFTC (1)
  • RC9AM2TC (1)
  • RC9AMD (1)
  • RC91GHBTC, RC92GHBTC (1)
  • RC7 (1)
  • RC7AFFTC (1)
  • RC9 (1)
Type
  • Multi-Service (14)
  • Single Service (3)
PRODUCTS
1 - 17 of 17 product(s)     
Filter
FIT Multi-Service Poke-Thru Device
FIT Multi-Service Poke-Thru Device
FIT

High Capacity MultiService Power & Communication Poke-Thru Series

RC7 Multi-Service Poke-Thru Device
RC7 Multi-Service Poke-Thru Device
RC7

Surface Style Poke-Thru Devices Provide One (1) 20 Amp Duplex Power Device and up to Two (2)...

LOA-10ATCNK-Loadedcoveropen copy
10AT Evolution Multi-Service Poke-Thru Devices
10AT

8-gangs of capacity in the largest poke-thru ever

4FFATC15 Poke-Thru Device with cords exiting
4FFATC Multi-Service Furniture Feed Poke-Thru Device
4FFATC

Furniture Feed Style Poke-Thru Devices are an excellent solution for feeding both power and...

RC9AM2TC Single-Service Poke-Thru Device
RC4 Multi-Service Poke-Thru Device
RC4 Multi-Service Poke-Thru Device
RC4

Surface Style Poke-Thru Device Provides Two (2) 20 Amp Duplex Power Devices and Four (4) Ports of...

RC91GHBTC and RC92GHBTC Multi-Service Poke-Thru Device
RC91GHBTC and RC92GHBTC Multi-Service Poke-Thru Device
RC9-PPT

High Capacity MultiService Power & Communication Poke-Thru Series

AV3 A/V Poke-Thru Device
AV3 A/V Poke-Thru Device
AV3

Surface Style Poke-Thru Devices provide one (1) 20 Amp Duplex Power Device and Accepts up to...

AMD8 Series Poke-Thru Installed in Carpet w/Doors Open
AMD8 Communications Poke-Thru Device
AMD8

All Communication Surface Style Poke-Thru Devices Provide up to Eight (8) Ports of Communication

RC9AFFTC Multi-Service Poke-Thru Device
RC9AFFTC Multi-Service Poke-Thru Device
RC9AFFTC

Bring Power & Communication Services to Modular Furniture Systems

RC3 Installed in Concrete Floor
RC3 Multi-Service Poke-Thru Device
RC3

Surface Style Poke-Thru Devices Provide One (1) 20 Amp Power Device and Four (4) Ports of...

RC7AFFTC Multi-Service Poke-Thru Device
RC7AFFTC Multi-Service Poke-Thru Device
RC7AFFTC

Furniture Feed Style Poke-Thru Devices Provide One (1) 3/4" Trade Size Opening for Power and Two...

RC9AMD Communications Poke-Thru Device, RC9AMD
RC9AMD Communications Poke-Thru Device
RC9AMD

Bring Power and Communication Services Directly to the Workstation

RC9 Quad Power Poke-Thru Device
RC9 Quad Power Poke-Thru Device
RC9

Surface Style Poke-Thru Devices Provide a 15 Amp Quad Power Device and Two (2) Openings for...

Evolution 6AT Series 20A Duplex Receptacle, 68REC