text.skipToContent text.skipToNavigation

Discontinued - Light Shelf

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Solarfective Light Shelves offer the ultimate in daylight control. Glare is managed by redirecting sun light onto the ceiling so less artificial light is required.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Light Shelves offer advanced daylighting control to bring more daylight into building spaces.
  • Use the Light Shelf system to reflect light further into the space than a window can provide without a shelf.
  • Combining roller shade and light shelves is the most complete daylighting solution for commercial spaces.

Specifications

General Info
Product Line Shading Systems
Application Sector Commercial
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Resources
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;