text.skipToContent text.skipToNavigation

Discontinued - SkyLight Shades

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


A complete architecturally designed tracking system for sloping or curved glass skylights.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Skylight shades contibute to energy savings by reducing artificial light.
  • Legrand offers a variety of skylight shade options for inclined windows, small, and large skylights.

Specifications

General Info
Product Line Shading Systems
Application Sector Commercial
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
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
We spoke with tech support and specified the skylight shades horizontal FTS system, only to find out that it is discontinued? This delayed our entire project and are unable to get a clear answer from Legrand if it's discontinued or not? Very frustrating

Asked by: MGA1
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_Skylight, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT