News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu

Equinox 73 LCD Touchscreen

Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
Eco-Benefit Information
RoHS Conformant: Yes
What's New
  • User Access and Permissions - 3 Levels!
  • Lighting Widget - Dimming, CCT and RGB Control!
  • Other Widgets: Shades, Room Button, Scenes, Divide/Combine, Events (Timers), Scheduling
  • Variable Themes, Backgrounds, Colors, Font Sizes
  • Notifications and Help

 

TECHNICAL INFORMATION

Display: Active matrix color LCD 
Display Size: 7” diagonal 
Display Resolution: 1024 x 600 pixels 
Power: PoE or 12VDC CE, FCC


MODELS

Product Number: EQ73-LCAP