20% off adorne switches
20% off select adorne switches. Offer ends 3/25/17.
Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Typical Applications: Hotel and Conference Center, Ballrooms, Meeting Rooms, School Multi-Use Rooms
Type: Digital Partition Interface
Special Features: UL 2043 Plenum Rated
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Amps: 20mA
Volts: 24VDC
Eco-Benefit Information
RoHS Conformant: Yes
Resources
BIM Models
Cutsheet
Guide Form Specifications
Installation Instructions
Images
LMDI-100 LMDI-100
JPG (33.34kb)