text.skipToContent text.skipToNavigation

Retrofit kit for GE 12 relay SWS or TLC relay panel

LMCP-GE12 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMCP retrofit kits provide a simple upgrade option to existing Wattstopper Lighting Integrator and other legacy relay panels (GE and Horton Controls SWC, SWS, SWSP and TLC panels). The kit is compatible with several common lighting relays, including HDR, RR7, and RR9. With the intelligence cards, the panel is fully compatible with the DLM technology platform and enables an optional MS/TP network.
Number of Contacts 12
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DLM panel intelligence upgrades legacy relay panels without new wiring or relay replacement
  • Easy setup via LMCT-100 handheld configuration tool
  • Compatible with several commercially available and installed lighting relays
  • Native BACnet MS/TP connectivity
  • Can connect to Digital Lighting Management switches, sensors and input devices

Specifications

General Info
Product Line Wattstopper
UPC Number 754182936076
Country Of Origin China
Dimensions
Product Width US 11.0 in
Product Weight US 3.56 lb
Product Volume US 525.3 cu in
Product Depth US 12.87 in
Product Height US 3.54 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified

Resources
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
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;