text.skipToContent text.skipToNavigation

Discontinued - M2M Platform, Indoor, 6LoW PAN, WiFi, CDMA 1000 Pt.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Wireless Network Manager and Supervisor are scalable hardware and software designed to manage exterior lighting control networks. A network consists of at least one wireless control node, such as the NWTL-111, and a Network Manager. Networks can be expanded by adding nodes, and, if needed, more managers. Network Supervisor software can coordinate control of multiple managers, and provide long term data storage. Supervisor licenses run on Windows or Unix servers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Scalable IP-based monitoring and control platform for wireless nodes
  • Manages exterior lighting control site wide, or across multiple sites
  • Cellular connection option preserves corporate firewall
  • Graphic-rich browser-based user interface accessible from PC or mobile devices
  • Wired and wireless connection options
  • Based on open standards for easy integration with building systems
  • Not for sale, resale, importation, installation or use in California

Specifications

General Info
Product Line Wattstopper
UPC Number 754182938599
Country Of Origin China
Dimensions
Product Width US 8.0 in
Product Weight US 1.25 lb
Product Volume US 77.52 cu in
Product Depth US 4.8 in
Product Height US 1.9 in
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;