text.skipToContent text.skipToNavigation

Microwave Occupancy Sensor

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FM-105 High Frequency Occupancy Sensor is a line voltage sensor that turns lighting on and off based on occupancy, and can hold lights off when sufficient daylight is available. It detects motion via high frequency electromagnetic waves and the Doppler principle. Because it can detect motion through many dense materials other than metal, the FM-105 can be installed behind fixture lenses and hidden from view.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjustable time delay
  • Adjustable detection sensitivity
  • Hold-off daylighting control
  • Mounting bracket for flexible installation
  • Line voltage occupancy sensor
  • Mounts behind fixture lens hidden from view

Specifications

General Info
Product Line Wattstopper
UPC Number 754182924004
Country Of Origin China
Dimensions
Product Width US 2.0 in
Product Weight US 0.2 lb
Product Volume US 7.59 cu in
Product Depth US 2.25 in
Product Height US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Daylight, Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;