text.skipToContent text.skipToNavigation

Dual Tech Occupancy Sensor, 24VDC, corner mount, 40 Khz

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wattstopper’s DT-200 Series Dual Technology Ceiling Sensors combine PIR and ultrasonic technologies into one unit to achieve precise coverage in detecting occupancy.

Contact Rating 1 A @ 30 VDC/VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Combines passive infrared (PIR) and ultrasonic technologies
  • Auto set automatically selects optimal settings for each space
  • Walk-through mode increases savings potential
  • Built-in light level sensor
  • Accepts low-voltage switch input for manual-on operation
  • Automatic or manual-on operation when used with a BZ-150 Power Pack
  • Ceiling and Wall Mount

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182914180
Country Of Origin China
Features Indicator Lights, IR (Infrared), Motion Sensor
Switch Type Motion Sensor
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 4.0 in
Product Weight US 0.58 lb
Product Volume US 64.0 cu in
Product Depth US 4.0 in
Product Height US 4.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy
Amperage 33 mA
Sensing Range Up to 2000 sq ft
Voltage 18 to 28 V
Connection Type Wired

Resources

CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
pdf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
png
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dwg
57-039-6 - DT & CX Series Sensor Installation
png
57-039-6 - DT & CX Series Sensor Installation
pdf
57-039-6 - DT & CX Series Sensor Installation
dxf
57-039-6 - DT & CX Series Sensor Installation
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
DT-200
png
DT-200
dwg
DT-200
dxf
DT-200cp - DT-200 Coverage Pattern
dxf
DT-200cp - DT-200 Coverage Pattern
png
DT-200cp - DT-200 Coverage Pattern
dwg
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you know that sensitivity is set to 70% on the adjuster. I don’t see any arrows or indicators on the dial

Asked by: Don Seitz
It's not marked in percentages - it's an analog setting from minimum to maximum. Rotate the potentiometer to approximately 70% of maximum.
Answered by: Tier 1 Tech Support
Date published: 2024-01-12

hi, I would like to buy 39 units of this product Dual Tech Occupancy Sensor, 24VDC, 40 Khz, Can I have a quantity discount ?

Asked by: Pilar Bullon
Please contact your local Wattstopper Distributor to address purchase inquiries.
Answered by: Tier 1 Tech Support
Date published: 2022-06-08

Im was wondering how to increase the time before the lights turn off. I am a custodian at an elementary school and I have complaints from teachers when there in their classrooms without students.

Asked by: Keith
The sensor has a maximum time delay of 30 minutes and is set by adjusting the "dip switches" 1, 2, and 3(shown on page 5) on the instruction sheet. The link to it is provided below: https://legrand.webdamdb.com/directdownload.php?ti=55652163&tok=/nEZ1ucTf9ks8VB6zeof/wRR
Answered by: Legrand Technical Support
Date published: 2022-04-27
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DT-200, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT