text.skipToContent text.skipToNavigation

PIR Multi-Way Dimming Vacancy Sensor, 25-500W, White

CD-250-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The CD-250 PIR Dimming Multi-way Vacancy Sensor provides preset dimming control and automatic lighting shutoff for a variety of applications including those with multiple switch locations. It is engineered to comply with specific provisions of California’s Title 24-2013 energy code.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manual-on/automatic-off control with fullrange dimming and multi-way capability
  • Lighted pushbutton for visibility in darkened rooms
  • Ideal dimming and occupancy control for any small room with incandescent lighting
  • Adjustable time delay

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182924424
Country Of Origin China
Dimensions
Product Width US 4.0 in
Product Weight US 0.4 lb
Product Volume US 69.2 cu in
Product Depth US 5.0 in
Product Height US 3.46 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Vacancy
Amperage 4.2 A
Wattage 500 W
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;