News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu
Evolution Poke-Thru

Evolution™ Poke-Thru.

1 device for evolving spaces.

A bigger, tougher, smarter kind of poke-thru device.

Available in 6", 8", and 10" configurations, Evolution poke-thru devices offer a range of capacity options to solve your open space challenges in the most demanding environments. Recessed connections and a cover that opens a full 180 degrees - with ingenious sliding doors - keep wires, connections, and people safe. The Evolution Poke-Thru Device is a whole new idea in poke-thru design, with ease-of-use and versatility built-in.

Configure Your
Poke-Thru Now

Use this configurator to specify a single poke-thru or create a bill of material for an entire building using multiple Evolution Series products.

CLICK HERE
Brochure

Download our brochure to learn more about the countless benefits the Evolution Series Poke-Thru has to offer.

DOWNLOAD NOW

Features & Benefits

content
Increased capacity
Available in 6", 8" and 10" configurations, a wide range of options offers up to eight gangs of power, communications, and A/V services.
content
Recessed devices
All power, communications, and A/V devices are recessed below floor level, providing maximum protection, and device longevity.
content
Innovative cover assembly
The cover opens a full 180 degrees - with ingenious slide doors - to keep wires, connections, and people safe.
content
2-hour fire rating
Uses an intumescent material that maintains the fire rating of any floor for up to 2 hours.
10” Poke-Thru: 8-Gangs. Largest Ever.

Learn more about the industry’s largest poke-thru device and the unique benefits it provides.

CLICK HERE
The Evolution™ Series
See how Evolution products maximize access to power, A/V, and communications.
LEARN MORE
Have a project?
Let us help! Fill out a brief survey to receive assistance on current or upcoming projects.
GET STARTED