text.skipToContent text.skipToNavigation

Omnibox® Rectangular Brass GFI Cover Plate

828GFITC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 138ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Brass GFI cover plate, for OmniBox® and Modulink™ Series floor boxes. Cover plate is 3.156 inch x 4.182 inch (80.2mm x 106.2mm). May be used with Wiremold CM Series adapters and Ortronics Connectivity Systems in conjunction with 817B, 827B, and 837B Flanges.
Color Brass
Material Brass
  • Brass
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Brass
UPC Number 786564006244
Country Of Origin China
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 3.13 in
Product Weight US 0.72 lb
Product Volume US 3.22 cu in
Product Depth US 4.13 in
Product Height US 0.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 170ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What CAT5e inserts can we use with this product?

Asked by: RayMac
To 828GFITC can accept most manufacturers' Cat5e jacks. To hold the jacks under the 828GFITC, you will need to provide a decora data strap, which you will need to get from the data jack manufacturer. Below is a link to an example of a decora strap by Legrand which works with Legrand On-Q keystone jacks. https://www.legrand.us/audiovisual/data-connectivity/straps/2-port-decorator-outlet-strap-ivory/p/wp3412la
Answered by: Wiremold Tech Support
Date published: 2023-11-30
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_828GFITC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 101ms
  • QUESTIONS, PRODUCT