Ratchet-Pro 881 Series Dual Service Brass Duplex Cover Plate With Flip Lids
895DCC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Supplied with 1/2'' (12.7mm) screw plug for accessing communication cables. 5 1/2'' (140mm) diameter for carpet applications only. Used in conjunction with the 881DIV to complete the dual service 881 PVC Floor Box. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Supplied with 1/2'' (12.7mm) screw plug for accessing communication cables. 5 1/2'' (140mm) diameter for carpet applications only. Used in conjunction with the 881DIV to complete the dual service 881 PVC Floor Box. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564006299 | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 5.5 in | ||
Product Depth US | 5.5 in | ||
Product Height US | 0.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Technical Information
Cable Entry | Through Floor | ||
Number of Outlets | 2 |
Resources
Installation Instructions
Product Environmental Profile
Instruction Sheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1