Ratchet-Pro Steel Concrete Floor Box
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rectangular dual service metal concrete floor box with a nonmetallic top that allows for concrete pours between 4'' thick to 6'' thick. Graduated markings on the inside and outside of the box indicating volume capacity, as well as the depth of concrete pour. Box accepts 2HUB to allow 2'' conduit feeds (sold separately) while maintaining a 4'' deep concrete pour. Box includes: (1) Reusable concrete cap (2) Removable knockout plates to allow the 2HUB to be attached.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ratchet adjusting ring. Allows for quick and easy installation without gluing, as well as removal of cover to activate at a future date for dual service*. 10° of flexible adjustment allows cover to conform to the surface of the concrete pour, which significantly reduces labor costs.
- Multiple size conduit feeds. Conduit feed ranging from 3/4'' trade size to 2'' trade size openings to allow for more flexibility and capacity.
- 2'' conduit hub. By using 2HUB with the RPSFB and RPSFB-OG floor boxes (sold separately) a greater capacity of preterminated cables can be brought in shallower concrete pours.
- Slab-on-grade versions. Boxes offered in PVC and steel with a special fusion bonded epoxy corrosion resistant paint, enables the boxes to be installed in on-grade applications without the need for additional vapor barriers.
- Streamlined design of divider. Labor savings from ease of cutting using a utility knife, no hacksaw or tape measure needed. Also allows for more room to splice wires.
- ““Dead-Front”” protection with the RP Series Covers. Slide covers snap back into place when receptacle is not in use to prevent dirt and debris from entering device.
Specifications
Product Line | Wiremold | ||
UPC Number | 786564081821 | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 14 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Product Width US | 6.812 in | ||
Product Height US | 6.1 in | ||
Product Length US | 7.0 in | ||
Cubic Capacity | 160 cu in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
NAFTA | Yes |
Cable Entry | knockouts |
Resources
Guide Form Specifications
Sell Sheet
Instruction Sheet
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1