Wiremold® Evolution Series Floor Box, 8-Gang


Wiremold Evolution 8-Gang Series floor boxes are just some of the latest advancements in open space solutions from one of the most innovative manufacturers in the industry. Features such as one box that works in three different floor types (concrete, raised and wood floors), the ability to accept most manufacturers single, double and triple gang audio/video devices, and 3 ½” of depth behind the device plates, makes it ideal for installations such as commercial office spaces, conference rooms, stages, and entertainment venues.

features & benefits

  • One box many applications. Evolution Series Floor Boxes are designed to work in concrete, raised and wood floor applications and are fully adjustable both pre- and post-concrete pour. A single box can be specified for multiple floor types without having to order additional components or accessories.
  • Configurable with removable modules. In addition to having removable dividers and a tunnel feature that allows all compartments to be connected, the modules are removable through the top or back of the floor box. This allows for easier installations and facilitates moves, adds and changes without having to disconnect services, saving time and money.
  • Audio/Video Design. Evolution Series Floor Boxes have been developed specifically with the A/V industry in mind. With 3 1/2" - 3 7/8" [89mm x 98mm] of wiring capacity behind each device plate, these boxes will accept devices from leading A/V manufacturers including Extron® Electronics and Crestron®.
  • Durable 180° articulating hinge. Hinge design enables covers to open a full 180° and lie flat on the floor surface with the durability to support a large cover. Provides easy access to all interior modules and activations while reducing tripping hazards.
  • Auto-close egress doors. Cable egress doors lock in position when open, and automatically closes around wires to protect cabling and reduce trip hazards.
  • Die cast aluminum cover assemblies. Evolution Series Floor Box Covers have been designed to work on multiple floor surfaces and are manufactured from die cast aluminum to provide strength and style. Decorative powder coat colors (black, brass, bronze, gray and nickel) will complement any room décor.
  • Finished interior. Fully finished interior removes the unfinished industrial look while increasing visibility, making it easier to see where to plug in devices.


General Info

  • Product Series: Evolution
  • Component Type: Boxes
  • Knockout Size: 3/4"-2"

Construction Information

  • Installation Location: Above-Grade

View Selection Guide Chart

Buy American Act Compliance

  • Country of Origin: MULTIPLE
  • Buy American Act Status: Exception
  • Notes: While most parts within this series comply with the BAA's Country of Origin requirements, some do not. For a complete list of all parts and their respective Country of Origin, refer to the "Series Part List-COO" under "Supporting Documents" on the "Resources" tab.






Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?

1 = Poor 10 = Excellent
2. Which best describes you?

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?

1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?

1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?

1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?

1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?

1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?

1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?

1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!