Fire Classified Floor Boxes

FCFB

Available in both single- and multiple-gang versions, in both steel and nonmetallic fabrications, these floor boxes preserve the two-hour fire rating of floors in which they have been installed. These new boxes also utilize existing Legrand cover plate and service fittings offerings. When properly installed, Fire Classified Floor Boxes from Legrand save time and money for general contractors and installers by eliminating the need for spraying to fireproof floors. They also eliminate the guesswork for inspectors and provide fire security for building owners and property managers by meeting or exceeding the UL Fire Classification Standards for Floor Boxes.

features & benefits

  • Maintains fire classification of fire rated floors. Fire rated floor boxes preserve up to a two-hour fire rating for floors in which they are installed. Eliminates the need to install additional fireproofing to underfloor surfaces to restore the floor’s fire rating.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile and terrazzo. Standard fire rating provides peace of mind for building owners, general contractors, installers, and inspectors that building floors will meet safety guidelines for occupants. Includes the UL requirements under UL514A and UL 514C for the scrub water exclusions test for carpet, tile and wood floors and UL263 for fire rating.
  • Fully adjustable boxes. Each floor box model is adjustable both before and after the concrete pour. Adjustability minimizes installation errors and reduces labor and installation costs.
  • Available in two depths. Shallow steel floor box models provide economical alternatives when concrete pour depths are limited, enabling the installation of services in floors with limited access. Deep steel floor box models provide additional wiring capacity for deeper devices.
  • Fully adjustable before and after concrete pour. Labor savings by adapting to various pour depths and conditions.
  • Provide more services to open space environments. Fire rated floor boxes provide multiple service and capacity options and can be installed 2 feet on center for increased accessibility to services for occupants.
  • Available in one-, two-, three-, and four-gang configurations in both flush and recessed designs. Dividers can be removed in several models for greater capacity and to provide multiple configuration options for multi-service installations.
  • Accepts existing covers. Allows for a consistent aesthetic finish. Reduces the need to learn a new set of cover options.
  • TopGuard Protection. Integral design components that prevents water, dirt and debris from entering power and communication compartments. Whenever you see the TopGuard protection icon on any Wiremold product, you’ll know it meets and exceeds UL scrub water exclusion requirements for tile and carpet floors.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use. A wide selection of data and bezel options are available for use with Ortronics TracJack and Series II devices.

specifications

General Info

  • Product Series: FCFB
  • Component Type: Boxes

Construction Information

  • Installation Location: Above-Grade




Buy American Act Compliance

  • Country of Origin: UNITED STATES OF AMERICA
  • Buy American Act Status: Buy American Act Compliant
  

resources

BROCHURE

CUTSHEET

CAD DRAWINGS

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
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
(5) How critical to your projects or business are Legrand products?