Discontinued - Resource RFB® Series Eleven Gang Floor Box
RFB11
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA10R55
The RFB11 Floor Boxes are excellent solutions for providing power, communications, and audio/video services to above grade and on-grade floors, in open space areas. The RFB11 cover assemblies are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet and wood covered concrete floors. Also through the use of the RFB119-PAN assembly, the RFB11 series floor boxes can be installed in polished concrete and terrazzo floor applications. The RFB11 Series have many unique applications, some of which are schools, auditoriums, convention center ballrooms, exhibition halls, and institutional facilities.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- TopGuard Protection. Integral design component that prevents water, dirt, and debris from entering power and communication compartments. Whenever you see the TopGuard protection icon on any Wiremold product, you’ll know it meets and exceeds UL scrub water exclusion requirements for tile and carpet floors.
- UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood covered concrete floors. RFB11 cover assemblies meet UL requirements under UL514A for scrub water exclusion.
- Heavy Duty Cover Assembly will accept loads up to 3,000 lbs. Provides added protection for most applications.
- RFB11 has 11 gangs to accept both power, communication and audio/video devices. Reduces installation cost by eliminating the need for multiple floor boxes to provide the necessary services to one location.
- Lightweight slab on-grade version. Special fusion bonded epoxy corrosion resistant coating allows the box to be installed on-grade without the weight of cast iron.
- Accepts standard industry sized device plates and industry standard sectional device plates. Allows for quick and flexible installation of both power and communication devices.
- Multiple trade size knockouts from 3/4'' to 2''. Allows for most conduit schemes which saves time and money during installation.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- Accepts a wide variety of Extron Architectural Series video and audio products including computer video interfaces, twisted pair transceivers, and modular A/V connector plates. Extron Electronics is a leading manufacturer of audio visual system integration products. For additional information on Extron products, please contact your local Extron Dealer.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | RFBA10R55 | ||
Color | Silver | ||
UPC Number | 786776030020 | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 12.63 in | ||
Product Weight US | 19.07 lb | ||
Product Volume US | 1188.92 cu in | ||
Product Depth US | 15.38 in | ||
Product Height US | 6.13 in | ||
Cubic Capacity | 33.75 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 0 |
Resources
Supporting Document
Cutsheet
Guide Form Specifications
Installation Instructions
CAD Drawings
RBF9/RFB11 Series Resource Spacer Plate - RFB119-SPACER
dxf
RFB9/RFB11 Resource Series Four-Compartment Eleven-Gang Floor Box - RFB11
dxf
RFB9/RFB11 Series Duplex Receptacle Device Plates - RFB119-3D
dxf
RFB9/RFB11 Series Resource Blank Device Plate - RFB119-3SB
dxf
RFB9/RFB11 Series Resource Blank Device Plate - RFB119-B
dxf
RFB9/RFB11 Series Resource Blank Device Plate - RFB119-SB
dxf
RFB9/RFB11 Series Resource Carpet Cover Assembly - RFB119CTC
dxf
RFB9/RFB11 Series Resource Communication Device Plate - RFB119-2SAB
dxf
RFB9/RFB11 Series Resource Communication Device Plate - RFB119-2SRT
dxf
RFB9/RFB11 Series Resource Communication Device Plate - RFB119-AB
dxf
RFB9/RFB11 Series Resource Communication Device Plate - RFB119-RT
dxf
RFB9/RFB11 Series Resource Duplex Receptacle Device Plate - RFB119-SD
dxf
RFB9/RFB11 Series Resource Duplex Receptacle Device Plates - RFB119-D
dxf
RFB9/RFB11 Series Resource Floor Box Blank Device Plate - RFB119-2SB
dxf
RFB9/RFB11 Series Resource Floor Box Single Receptacle Device Plate - RFB119-SSR1
dxf
RFB9/RFB11 Series Resource Floor Boxes Blank Device Plate - RFB119-3B
dxf
RFB9/RFB11 Series Resource Flush Tile or Carpet Cover Assembly - RFB119BTC
dxf
RFB9/RFB11 Series Resource Four-Compartment Nine-Gang Floor Box - RFB9
dxf
RFB9/RFB11 Series Resource GFI Receptacle Device Plate - RFB119-3GFI
dxf
RFB9/RFB11 Series Resource GFI Receptacle Device Plates - RFB119-GFI
dxf
RFB9/RFB11 Series Resource GFI Receptacle Device Plates - RFB119-SGFI
dxf
RFB9/RFB11 Series Resource Microphone Device Plate - RFB119-SXLR
dxf
RFB9/RFB11 Series Resource Microphone Device Plate - RFB119-XLR
dxf
RFB9/RFB11 Series Resource Mudcap for Terrazzo Floor Applications - RFB119-PAN
dxf
RFB9/RFB11 Series Resource Single Receptacle Device Plate - RFB119-SR2
dxf
RFB9/RFB11 Series Resource Single Receptacle Device Plate - RFB119-SSR2
dxf
RFB9/RFB11 Series Resource Single Receptacle Device Plates - RFB119-SR3
dxf
RFB9/RFB11 Series Resource Tile Spacer - RFB119-TS
dxf
RFB9/RFB11 Series Single Receptacle Device Plate - RFB119-KO
dxf
RFB9/RFB11 Series Single Receptacle Device Plate - RFB119-SKO
dxf
RFB9/RFB11 Series Single Receptacle Device Plate -RFB119-SR1
dxf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1