Discontinued - Resource RFB® Series Four Gang Cast Iron Floor Box
RFB4-CI-1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA4R30OG
The RFB® Series RFB4-CI-1 Cast Iron Floor Box from Legrand is a versatile activation solutions that provides power to open space areas or directly to workstations in on-grade applidcations. It is a fully adjustable floor box, with tunneling from adjacent or opposite compartments only, (not cross compartments). Tunneling can be set to feed all four compartments from one conduit in a single-service application. All boxes and covers are sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new series of cover incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication device compartments. FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | RFBA4R30OG | ||
Color | Gray | ||
UPC Number | 786564277361 | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Number of Knockouts | 1 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 11.63 in | ||
Product Weight US | 18.31 lb | ||
Product Volume US | 580.05 cu in | ||
Product Depth US | 14.25 in | ||
Product Height US | 3.5 in | ||
Cubic Capacity | 27 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Technical Information
Cable Entry | Conduit Threads | ||
Number of Outlets | 0 |
Resources
Installation Instructions
BIM Models
Cutsheet
Product Environmental Profile
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Has the RFB4-CI-1 been discontinued? If so, what is the replacement?
Hello,
Yes, RFB4-CI-1 has been discontinued and replaced with RFBA4R30OG.
Thank you!
Date published: 2023-08-16
Can your RFB4-CI box accept a 2 1/2" conduit needed for pre-made computer cable ends?
Hello and thank you for your inquiry. The largest conduit knockout available on the RFB4-CI-1 cast iron box is 1-1/4". The largest knockout on a similar box is 2" maximum. This knockout size can be found on the EFB45S-OG box or RFB4E-OG with 2HUB 2" conduit hub adapter.
Feel free to contact us direct with any additional product questions. We can be reached by dialing 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for technical support.
Thank you for your interest in our products.
Date published: 2021-06-02
Bazaarvoice SAP Hybris Integration Version 2.8.1