Discontinued - RFB4-CI-NA Series Four-Compartment Cast-Iron Combination Box
RFB4-CI-NA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFB4-CI-1, RFBA4R30OG
14 1/2'' L x 11 7/8'' W x 3 7/16'' D (368mm x 302mm x 87mm). Fully adjustable with tunnel compartment and two receptacle brackets. Feed through from adjacent or opposite compartments only, (not cross compartments). Communication brackets not included. Note: Only for use in concrete floors. All boxes and activations are sold separately.
Country of Origin: USA.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 14 1/2'' L x 11 7/8'' W x 3 7/16'' D (368mm x 302mm x 87mm). Fully adjustable with tunnel compartment and two receptacle brackets. Feed through from adjacent or opposite compartments only, (not cross compartments). Communication brackets not included. Note: Only for use in concrete floors. All boxes and activations are sold separately. Country of Origin: USA.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | RFB4-CI-1, RFBA4R30OG | ||
UPC Number | 786564080404 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Cubic Capacity | 106 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 8 |
Resources
Installation Instructions
BIM Models
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
On your RFB4 Floor Box, is the channel on the sides segregated for only communication or AV applications? Can I use that channel /tunnel compartment for both power (receptacles) and for my communication applications?
Hi,
The box would come with tunnel blocks that can be configured in a few different ways. If you wanted wiring passing under that tunnel for both power and data/av, you would have to feed the same service into an adjacent compartment. If this is not in regards to an existing box or if you need further clarification you can contact tech support at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2023-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1