text.skipToContent text.skipToNavigation

RFB4E Series 2 Conduit Transition Hub

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Trade size 2'' die cast zinc conduit fitting allows for 2'' conduit to transition into a shallow box design. Includes: die cast fitting gasket. Accepts standard 2'' threaded conduit or trade size EMT and PVC conduit fittings.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Trade size 2'' die cast zinc conduit fitting allows for 2'' conduit to transition into a shallow box design. Includes: die cast fitting gasket. Accepts standard 2'' threaded conduit or trade size EMT and PVC conduit fittings.

Specifications

General Info
Product Line Wiremold
UPC Number 786564079613
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 1.32 in
Product Length US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E350249
cULus Listed  Yes
Technical Information
Cable Entry Conduit
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;