RC9 Furniture Feed Poke-Thru Insert Stem Disposable Plate
RC9FFS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Furniture feed insert with one 1 1/4'' and one 1/2'' trade size conduit to feed power and communication services. Use with RC9CFFTC Series Covers to form a complete poke-thru assembly. NOTE: RC9AFFTC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Furniture feed insert with one 1 1/4'' and one 1/2'' trade size conduit to feed power and communication services. Use with RC9CFFTC Series Covers to form a complete poke-thru assembly. NOTE: RC9AFFTC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564551287 | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC | ||
Type | Poke-Thru |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | conduit |
Resources
Cutsheet
Installation Instructions
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1