FIT Series Poke-Thru Device Faceplate
FP50-50
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-gang with two 1/2'' trade size knockouts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Faceplate | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564511861 |
Dimensions
| Product Weight US | 0.18 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FIFP-1.390 | Wiremold
An above-grade solution to open floor spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IG5262OSP | Pass and Seymour
Device offers increased transient protection, reliability and protection notification. Audible Alarm with LED Indicator, available in six colors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DQFP20UST | Wiremold
Flip-Up Table Boxes bring the modules above the work surface when in use for easy access.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD2WP-MG | adorne Collection
Glossed to perfection, this wall plate adds the right amount of shine to any project or remodel. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS4100R9W | Pass and Seymour
20A Pin & Sleeve Watertight Connector
