FIT Series Poke-Thru Device Faceplate
FP75-75
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-gang with two 3/4'' trade size knockouts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Faceplate | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564511892 |
Dimensions
| Product Weight US | 0.176 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FP2R | Wiremold
An above-grade solution to open floor spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FIFP-B | Wiremold
An above-grade solution to open floor spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FIFP75 | Wiremold
An above-grade solution to open floor spaces.
