Evolution™ Series Poke Thru 1-1/4inch Conduit Bottom Housing Assembly
1125CHA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
1-1/4inch Conduit Bottom Housing Assembly that is compatable with the 6AT, 8 AT, and 10AT Evolution™ Poke thru devices
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Accessory | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | NEC, cULus Listed | ||
| UPC Number | 786564060307 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 2.3 in | ||
| Product Volume US | 17.39 cu in | ||
| Product Width US | 2.1 in | ||
| Product Weight US | 0.345 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Conduit Stub |
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1BHA | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
