Discontinued - Evolution 6AT Series Device Plate
682A-PT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Device plate that allows for communication cabling to pass through. Includes one (1) rectangular adapter ring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Poke-Thru | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 & 300.22(C) & 314 of NEC. | ||
| UPC Number | 786564076759 |
Dimensions
| Product Weight US | 0.09 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GBV36KIT | Ortronics
Vertical Ground Bar, 5/8 x 72''''
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GBV72 | Ortronics
Vertical Ground Bar, 5/8 x 72''''
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6MAAP | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
68MAAP | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GBV72KIT | Ortronics
Vertical Ground Bar, 5/8 x 72''''
