Wiremold® Evolution 6ATCP Series Recessed Prewired Assembly with Surface Style Cover

6ATCPBK
6ATCPGY
6ATCPNK
6ATCPBS
6ATCPBZ

For carpet, tile, wood and laminate concrete floor coverings. For use in 6" [152mm] diameter opening. Devices are recessed 3 1/4" [83mm] below floor surface. Die-cast aluminum cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze. INCLUDED: For Side Compartments: Two (2) proprietary 20A Duplex Receptacles installed. For Center Compartment: One (1) 6ACT8A Mounting Plate, One (1) 6TRAC Mounting Plate, One (1) 6SER Mounting Plate. For Bottom Feed Compartment: One (1) 5BLH 1/2-Gang Blank Housing (Tunneling extends from the 5BLH to 575CHA so that power cables from the 20A duplex receptacle mounted on the left side of the poke-thru device are run into the junction box attached to the 575CHA.), One (1) 1PTHA 1-Gang Pass-Through Housing Assembly, One (1) 575CHA 1/2-Gang 3/4" Conduit Housing Assembly (also includes junction box attached to the 3/4" conduit). NOTE: UL Fire Classified for up to 2-hour rated floors. Receptacles can be wired as a standard or isolated ground device.

specifications

General Info

  • Available Colors:

    6ATCPGY - Gray
    6ATCPBK - Black
    6ATCPBS - Brass
    6ATCPBZ - Bronze
    6ATCPNK - Nickel


  • Product Series: Evolution
  • Type: Multi-Service
  • Component Type: Full Assemblies

Dimensions

  • Hole Size: 6"




Buy American Act Compliance

  • Country of Origin: UNITED STATES OF AMERICA
  • Buy American Act Status: Buy American Act Compliant
  

components

6PPS

Evolution 6AT Series 6" Pre-Pour Poke-Thru Sleeve

6CTCBK, 6CTCGY, 6CTCNK, 6CTCBS, 6CTCBZ

Evolution 6AT Series Surface Style Cover Assembly

6CTBK, 6CTGY, 6CTNK, 6CTBS, 6CTBZ

Evolution 6AT Series Flush Style Cover Assembly

6CFFTCBK, 6CFFTCGY, 6CFFTCNK, 6CFFTCBS, 6CFFTCBZ

Evolution 6AT Series Furniture Feed Cover Assembly

6TS

Evolution 6AT Series Tile Shim

6AAP

Evolution 6AT Series Device Plate

6ACT8A

Evolution 6AT Series Device Plate

6B

Evolution 6AT Series Device Plate

6DEC

Evolution 6AT Series Device Plate

6DP

Evolution 6AT Series Device Plate

6MAAP

Evolution 6AT Series Device Plate

6MAAP2A

Evolution 6AT Series Device Plate

6MOS

Evolution 6AT Series Device Plate

6MOSBS

Evolution 6AT Series Device Plate

6S1

Evolution 6AT Series Device Plate

6S2

Evolution 6AT Series Device Plate

6SER

Evolution 6AT Series Device Plate

6TRAC

Evolution 6AT Series Device Plate

68REC

Evolution 6AT Series 20A Duplex Receptacles

68B

Evolution 6AT Series Device Plate

68MAAP

Evolution 6AT Series Device Plate

68REC-25

Evolution 6AT Series 20A Duplex Receptacles

682A

Evolution 6AT Series Device Plate

682A-PT

Evolution 6AT Series Device Plate

5PTHA

Evolution 6AT Series Bottom Housing Assembly

5BLH

Evolution 6AT Series Bottom Housing Assembly

152CHA

Evolution 6AT Series Bottom Housing Assembly

575CHA

Evolution 6AT Series Bottom Housing Assembly

175CHA

Evolution 6AT Series Bottom Housing Assembly

175CHA-LJB

Evolution 6AT Series Bottom Housing Assembly

1125CHA

Evolution 6AT Series Bottom Housing Assembly

1PTHA

Evolution 6AT Series Bottom Housing Assembly

1BLH

Evolution 6AT Series Bottom Housing Assembly

15FFHA

Evolution 6AT Series Bottom Housing Assembly

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!