Wiremold® Evolution 6AT Series Surface Style Cover Assembly

6CTCBK
6CTCGY
6CTCNK
6CTCBS
6CTCBZ
6CTCBKTR
6CTCGYTR
6CTCNKTR
6CTCBSTR
6CTCBZTR

Die-cast aluminum cover assembly. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze. 6CTC Series cover assemblies designed for use with 6STCP, 6STC, and 6STCPAV Poke-Thru Stem Assemblies. NOTE: Add suffix "TR" to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.

ECO INFORMATION
View specifications for details.
RoHS CompliantEnvironmental Product Declaration

specifications

General Info

  • Available Colors:

    6CTCGY - Gray
    6CTCBK - Black
    6CTCBS - Brass
    6CTCBZ - Bronze
    6CTCNK - Nickel


  • Product Series: Evolution
  • Type: Multi-Service
  • Component Type: Cover Assemblies

Dimensions

  • Hole Size: 6"

Eco Information

RoHS CompliantEnvironmental Product Declaration




Listing Agencies/Third Party Information

  • RoHS: Yes

Buy American Act Compliance

  • Country of Origin: UNITED STATES OF AMERICA
  • Buy American Act Status: Buy American Act Compliant
  

compatible series

6STC

Evolution 6STC Series Recessed Assembly with Disposable Plate

6STCP

Evolution 6STCP Series Recessed Prewired Assembly with Disposable Plate

6ATCPAVBK, 6ATCPAVGY, 6ATCPAVNK, 6ATCPAVBS, 6ATCPAVBZ

Evolution 6ATCPAV Series Recessed Prewired Audio/Video Assembly with Surface Style Cover

6STCPAV

Evolution 6STCPAV Series Recessed Prewired Audio/Video Assembly with Disposable Plate

6ATPAVBK, 6ATPAVGY, 6ATPAVNK, 6ATPAVBS, 6ATPAVBZ

Evolution 6ATPAV Series Recessed Prewired Audio/Video Assembly with Flush Style Cover

6ATCFFBK, 6ATCFFGY, 6ATCFFNK, 6ATCFFBS,6ATCFFBZ

Evolution 6ATCFF Series Recessed Furniture Feed Assembly with Surface Style Cover

6ATPBK, 6ATPGY, 6ATPNK, 6ATPBS, 6ATPBZ

Evolution 6ATP Series Recessed Prewired Assembly with Flush Style Cover

6ATCPBK, 6ATCPGY, 6ATCPNK, 6ATCPBS, 6ATCPBZ

Evolution 6ATCP Series Recessed Prewired Assembly with Surface Style Cover

6ATBK, 6ATGY, 6ATNK, 6ATBS, 6ATBZ

Evolution 6AT Series Recessed Assembly with Flush Style Cover

6ATCBK, 6ATCGY, 6ATCNK, 6ATCBS, 6ATCBZ

Evolution 6ATCP Series Recessed Assembly with Surface Style Cover

6ATC

6ATC Evolution Multi-Service Poke-Thru Devices

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!