Used for floor coverings greater than 5/16'' (7.9mm). This tile shim will allow the top surface of the cover to be flush with the finished floor. Includes six (6) 1/16'' (1.6mm) thick shims. Up to a total of 3/8'' (9.5mm) of adjustment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Accessory | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564070160 |
Dimensions
| Product Weight US | 1.25 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
682A | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5BLH | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
68REC | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AAP | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GBV36 | Ortronics
Vertical Ground Bar, 5/8 x 72''''
