Wiremold® Evolution 8AT Series Recessed Assembly with Flush Style Cover

8ATBK
8ATGY
8ATNK
8ATBS
8ATBZ

For tile, wood and laminate concrete floor coverings. For use in 8" [203mm] diameter opening. Devices are recessed 3 1/4" [83mm] below floor surface. Die-cast aluminum cover is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze.  Includes one (1) 8TS Tile Shim.

INCLUDED: For Side Compartments: No Device Plates are provided. For Center Compartment: No Device Plates are provided. For Bottom Feed Compartments: One (1) 5PTHA 1/2-Gang Pass-Through Housing Assembly (tunneling extends from the 5BLH to 575CHA so that power cables from the 20A duplex receptacle mounted on the left side of the poke-thru device are run into the junction box attached to the 575CHA), Three (3) 1PTHA 1-Gang Pass-Through Housing Assembly, One (1) 575CHA 1/2-Gang 3/4" Conduit Housing Assembly (also includes junction box attached to the 3/4" conduit), One (1) 8DIV 8" Divider, and One (1) 8TS Tile Shim. NOTE: UL Fire Classified for up to 2-hour rated floors.

specifications

General Info

  • Available Colors:

    8ATGY - Gray
    8ATBK - Black
    8ATBS - Brass
    8ATBZ - Bronze
    8ATNK - Nickel


  • Product Series: Evolution
  • Type: Multi-Service
  • Component Type: Full Assemblies

Dimensions

  • Hole Size: 8"




Buy American Act Compliance

  • Country of Origin: UNITED STATES OF AMERICA
  • Buy American Act Status: Buy American Act Compliant
  

components

8PPS

Evolution 8AT Series 8" Pre-Pour Poke-Thru Sleeve

8CTCBK, 8CTCGY, 8CTCNK, 8CTCBS, 8CTCBZ

Evolution 8AT Series Surface Style Cover Assembly

8CTBK, 8CTGY, 8CTNK, 8CTBS, 8CTBZ

Evolution 8AT Series Flush Style Cover Assembly

8TS

Evolution 8AT Series Tile Shim

8B

Evolution 8AT Series Device Plate

8DP

Evolution 8AT Series Device Plate

8DEC

Evolution 8AT Series Device Plate

8ACT6A

Evolution 8AT Series Device Plate

8MOS

Evolution 8AT Series Mosaic Device Plate

8CREST

Evolution 8AT Series Crestron Double Gang Plate

8S1

Evolution 8AT Series Device Plate

8S2

Evolution 8AT Series Device Plate

8TRAC

Evolution 8AT Series Device Plate

8SER

Evolution 8AT Series Device Plate

8MAAP

Evolution 8AT Series Device Plate

8AAP

Evolution 8AT Series Device Plate

8CREST3G

Evolution 8AT Series Device Plate

68REC

Evolution 6AT Series 20A Duplex Receptacles

68B

Evolution 6AT Series Device Plate

68REC-25

Evolution 6AT Series 20A Duplex Receptacles

682A

Evolution 6AT Series Device Plate

682A-PT

Evolution 6AT Series Device Plate

5PTHA

Evolution 6AT Series Bottom Housing Assembly

5BLH

Evolution 6AT Series Bottom Housing Assembly

575CHA

Evolution 6AT Series Bottom Housing Assembly

175CHA

Evolution 6AT Series Bottom Housing Assembly

1125CHA

Evolution 6AT Series Bottom Housing Assembly

175CHA-LJB

Evolution 6AT Series Bottom Housing Assembly

1PTHA

Evolution 6AT Series Bottom Housing Assembly

8DIV

Evolution 8AT Series 8" [203mm] Divider

1BLH

Evolution 6AT Series Bottom Housing Assembly

22CHA

Evolution 8AT Series Bottom Housing Assembly

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!