News: Legrand Acquires OCL
Lighting manufacturer offering decorative and custom fixtures designed with the latest technology for commercial applications.
Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Available Colors:

8AT2GY - Gray
8AT2BK - Black
8AT2BS - Brass
8AT2BZ - Bronze
8AT2NK - Nickel
8AT2AL - Aluminum

Product Series: Evolution
Type: Multi-Service
Component Type: Full Assemblies
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Hole Size: 8"
Buy American Act Compliance
Country Of Origin: MULTIPLE
Buy American Act Status: No
Eco-Benefit Information
RoHS Conformant: Yes