RC9 Quad Power Poke-Thru Device - RC9

Share Print Page

overview

Flush Style Poke-Thru Devices from Wiremold/Legrand are an excellent solution for bringing power, communication, and audio/video services to the workstation in an open space, above-grade floor environment. All Wiremold/Legrand Flush Style Poke-Thru Devices come with built-in TopGuard™ protection, an industry-leading design that meets and exceeds UL scrub water exclusion requirements for tile and carpet floors. Topguard protection prevents water, dirt, or debris from entering not just the power devices, but also the communication devices. All Wiremold/Legrand Flush Style Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include office buildings, airports, malls, shopping centers, libraries, and schools.

FEATURES

  • TopGuard Protection. Integral design component that prevents water, dirt and debris from entering power and communication compartments. Whenever you see the TopGuard protection icon on any Wiremold product, you’ll know it meets and exceeds UL scrub water exclusion requirements for tile and carpet floors.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile and terrazzo. Includes the new UL requirements under UL514A and UL 514C for the scrub water exclusion test for carpet and wood floors.
  • Provides flexibility with a single poke-thru unit. RC9 quad 15A receptacle can be wired as standard or isolated ground receptacle. 
  • Individual slide covers. Power slide covers snap back into place when receptacle is not in use.
  • “Step-on-it” installation. Quick and easy installation without the need for additional fasteners or a second installer.
  • Suitable for use in air handling spaces. In accordance with Sec 300-22(C) of the National Electrical Code.
  • Meets ADA Accessibility Guidelines. Wide trim flange on the product is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant

components

Click on the part numbers below for product details.

Finish Flange & Slide Holder Assembly, RC9CTC RC9CTC - RC9 Single-Service Poke-Thru Device Finish Flange & Slide Holder Assembly
Nonmetallic Slide Holder Assembly, RC9SHTC RC9SHTC - RC9 Single-Service Poke-Thru Device Nonmetallic Slide Holder Assembly
Abandonment Plate, RC9APTC RC9APTC - RC9 Single-Service Assembled Poke-Thru Device Abandonment Plate
Replacement Receptacle, RC9REC RC9REC - RC9 Single-Service Assembled Poke-Thru Device Replacement Receptacle
Replacement Receptacle, RC9REC RC9REC-25 - RC9 Single-Service Assembled Poke-Thru Device Replacement Receptacle
Abandonment Plug Assembly, ABPLUG3 ABPLUG3 - RC7 Multi-Service Assembled Poke-Thru Device Abandonment Plug Assembly
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!