Vista Wireless Access Point Enclosure - VLWAP

Share Print Page

overview

An open space solution is now available for mounting wireless access point units in Vista architectural columns. The Vista Series provides a means for integrating the access points necessary for wireless connectivity into a building’s communications infrastructure. Access points installed in a Vista column can be located to provide optimal WiFi signal coverage in a secure, yet accessible, environment having built-in connectivity and power options. In addition to the new in-stock product, the wireless access point enclosure is also available as an option with any large frame Vista column configuration to take advantage of the full range of Vista aesthetic and functional capabilities. For more information on custom configurations, consult the factory.

FEATURES

  • Superior signal access. Vista Wireless Access Point compartment is located 72 inches above the floor to allow for superior radio signal propagation.
  • Reduced signal interference. Tempered glass panel (gray tint) front and rear, conceal and protect the access point’s antennae without compromising signal performance.
  • Security. Front glass panel is hinged and lockable for accessibility and security.
  • Large capacity compartment. 17 1/2" high x 7 1/4" wide x 2 1/2" deep interior provides space for most leading manufacturers’ AP products.
  • Glass panels. Give your interior a translucent look with our selection of glass center panels.
  • Multiple mounting options. User-configurable mounting system, with supplied brackets and strap hardware, supports a wide variety of mounting configurations.
  • Convenient termination point. A Wiremold Open System Communication bezel at the compartment top provides a convenient network cabling termination point.
  • On-board power supply. 20A duplex receptacle in compartment base provides a 120V power supply option for installed devices.
  • UL and cUL Listed. Listed to U.S. and Canadian safety Standards by Underwriters Laboratories Inc.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
You May Also Need
PT5262W
PlugTail™ Spec Grade Receptacles, 20A, 125V, White
Pass & Seymour

Part Number: PT5362W
PlugTail™ Spec Grade Duplex Receptacle 20amp 125volt White

TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
TracJack Recessed F-conn 75 Ohm Fog White
Ortronics

Part Number: OR-63700087

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.