text.skipToContent text.skipToNavigation

Discontinued - Small Point5 Column

VSP5662345 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Vista Point5 provides power, voice, data and audiovisual connections without disrupting conference spaces. Mounted on the floor, the Vista Point5 can nestle into the center of a contemporary conference table or double as one of the support legs. It's unobtrusive design allows the table to remain open for paperwork and other presentation materials. Clear access to outlets and jacks keeps the floor free from running cords and cables. And, the Vista Point5 offers easy communications connections for up to eight users. Make the most of any meeting space with the Vista Point5.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flexibility. Choose from a range of center panels to accommodate your aesthetic and capacity requirements.
  • Height options. Choice of heights to accommodate different work surface heights.
  • Vertical barrier. This internal barrier permits electrical and communications devices to be installed next to each other without interference.
  • Finishing cap. The top cap is constructed of heavy duty, 3/4'' thick aluminum.
  • Device Compatibility. Compatible with a wide range of standard power and communications devices.
  • UL Listed.

Specifications

General Info
Product Line Wiremold
Replaced by Part Number  VFPS662345CMGY, VFPS662345CMGY
UPC Number 786776061543
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 Guide PVGT: Meets Article 380 of NEC.
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Our project requires an installation of a 10 ft wiremold power pole. Is this available? If so, how much, Shipment ETA to Guam?

Asked by: Shirley
Hi Shirley, Here is a link to our Vista power poles. We do offer them in 10' heights. https://legrand.webdamdb.com/directdownload.php?ti=55654434&tok=Pwbcfef50lWhLXm921GJDQRR If you need assistance with specific part number selection you can email technical.support@legrand.us for technical support. With regards to ordering please reach out to our customer support team at customer.support-wm@legrand.us for assistance. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-09-28

Is there undercarpet wire mold that would work with this product? I am looking to avoid saw cutting previous concrete flooring.

Asked by: castenjm
Hello, We offer a transition to our over floor raceway system. Unfortunately there is no under carpet raceway available through Wiremold, but the OFR Series of over floor raceway is compatible using the OFR89-VIS transition fitting. https://legrand.webdamdb.com/directdownload.php?ti=38631286&tok=YSlkhcGWXaDihZQqFB25PQRR
Answered by: Wiremold Tech Support
Date published: 2021-03-16
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_VSP5662345, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT