Tele-Power Pole Extenders - TPP-E

Share Print Page

overview

Handling standard length poles on a job site can be a challenge. Now with the new Tele-Power Pole Extenders, you can snap together 5' sections to create a complete pole or extend the length of an existing pole. The configurability of the new TPP Extender allows for on-site modifications to accommodate a variety of ceiling heights. TPP Extenders have been designed to be compatible with the 25 Series Tele-Power Pole, the most popular pole available. TPP Extenders adapt to your current or future work environments.

FEATURES
  • Package sized for easier handling on job site. A six-foot carton is much more maneuverable than the 10-foot, 12-foot, or 15-foot cartons that full-size poles require.
  • Can be shipped via air freight or UPS for speed and reliable delivery. TPP Extenders are packaged in durable cartons and in sizes which offer more and faster delivery options.
  • On-site modifications for existing poles. Extend the height of any 25DTP and 25DTC Series Pole for fast and easy installation.
  • Improved availability. TPP Extenders can be stocked at local Distribution for faster availability and delivery.
  • Relocatable. Ready for service in 30 minutes or less for quicker reconfigurations of work space.
  • Accessory packs included. Furnished with feed fittings, ceiling trim plates, T-bar mounting hardware and carpet/floor grippers. Everything you need for a complete and stationary installation is included.

specifications

BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant

resources

Installation Instructions
Brochure
media
TPP Extender Open TPP Extender Closed
videos
TPP-E Installation Demo