Plug-In Outlet Center Unit / Polymeric/120V/15A/6 O/L /lighted switch/15' cord
P6-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
P6 includes six outlets in a putty white impact-resistant housing. Delivers 15A of power with a lighted switch. Includes 15ft 14/3 SJT white cordwith NEMA 5-15 plug.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | Plug-In Outlet Center | ||
| Type | PIOC | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | Lighted Switch | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | 5-15R | ||
| Standard | UL Listed: File E66421, Guide XBYS | ||
| UPC Number | 786776043488 |
Dimensions
| Product Height US | 2.19 in | ||
| Product Length US | 12.37 in | ||
| Product Width US | 1.12 in | ||
| Product Weight US | 2.2 lb | ||
| Receptacle Spacing | 1.25 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | LR90520 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cord Length | 15 ft | ||
| Mounting Type | Screw Mount | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the P6-15 have surge protection?
Hello,
The P6-15 has a resettable circuit breaker. It does not offer surge protection.
Thank you
Date published: 2024-05-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL1090BC | Wiremold
Power distribution in a portable, plug-in unit.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL2062BC | Wiremold
Provides power distribution in a portable, plug-in unit.
